board/xplain/include/board/touch/resistive/touch.h File Reference

Board specific ADC control for resistive touch driver. More...

#include <pmic.h>
#include <clk/sys.h>
#include <regs/xmega_adc.h>
#include <regs/xmega_pr.h>

Go to the source code of this file.

Functions

static __always_inline void board_enable_touch_adc (void)
 Clear PR bit for default touch ADC.
static __always_inline void board_disable_touch_adc (void)
 Disable ADC and references, then set its PR bit.

Detailed Description

Board specific ADC control for resistive touch driver.

This header file contains the default configuration for Display Xplained, i.e., the pin masks, port and ADC base addresses, IRQ IDs and interrupt levels to set for these.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file touch.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3