drivers/block/block_core.c File Reference

Block device core functionality. More...

#include <assert.h>
#include <debug.h>
#include <malloc.h>
#include <string.h>
#include <types.h>
#include <block/device.h>

Go to the source code of this file.

Functions

struct block_requestblock_alloc_request (struct block_device *bdev)
 Allocate a block request.
void block_free_request (struct block_device *bdev, struct block_request *req)
 Free a block request previously allocated using block_alloc_request().

Detailed Description

Block device core functionality.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file block_core.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3