drivers/flash/at45_device.c File Reference

AT45 DataFlash(R) device driver. More...

#include <stdbool.h>
#include <stdint.h>
#include <spi.h>
#include <flash/at45_device.h>

Go to the source code of this file.

Functions

bool at45_wait_ready (struct at45_device *at45d)
 Actively wait for AT45 device to be ready.
bool at45_identify (struct at45_device *at45d)
 Identify AT45 device.
void at45_device_init (struct at45_device *at45d, spi_id_t spi_id, struct spi_master *spim, struct spi_device *spid)
 Initialize AT45 struct.

Detailed Description

AT45 DataFlash(R) device driver.

Copyright (C) 2010 Atmel Corporation. All rights reserved.

Definition in file at45_device.c.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3