arch/avr8/include/arch/intc.h File Reference

AVR-specific internal interrupt handling. More...

#include <compiler.h>

Go to the source code of this file.

Defines

#define INTC_DEFINE_HANDLER(id, handler, level)
 Define an interrupt handler for an integrated peripheral.
#define intc_set_irq_data(id, data)
 Associate a data pointer with an interrupt.
#define intc_get_irq_data(id, pdata)
 Get the data pointer associated with an interrupt.
#define intc_setup_handler(id, level, data)
 Set up an interrupt handler.
#define intc_remove_handler(id)
 Remove an interrupt handler.

Detailed Description

AVR-specific internal interrupt handling.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file intc.h.

Generated on Thu Apr 29 14:09:58 2010 for display-demo by  doxygen 1.6.3