| Xmega Application Note | |||||

Files | |
| file | usb_descriptors.c [code] |
| USB parameters. | |
| file | usb_descriptors.h [code] |
| This file contains the usb parameters that uniquely identify the CDC application through descriptor tables. | |
| file | usb_device_task.c [code] |
| This file manages the USB device controller. | |
| file | usb_device_task.h [code] |
| This file contains the function declarations for USB device task. | |
| file | usb_drv.c [code] |
| This file contains the USB driver routines. | |
| file | usb_drv.h [code] |
| This file contains the USB low level driver definition. | |
| file | usb_specific_request.c [code] |
| User call-back functions. | |
| file | usb_specific_request.h [code] |
| This file contains the user call-back functions corresponding to the application: CDC DEVICE. | |
| file | usb_standard_request.c [code] |
| Process USB device enumeration requests. | |
| file | usb_standard_request.h [code] |
| This file contains the USB endpoint 0 management routines corresponding to the standard enumeration process (refer to chapter 9 of the USB specification. | |
Generated on Mon Jan 18 09:26:16 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|