| Xmega Application Note | |||||
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/ 00048 #ifndef _USB_USER_ENUM_H_ 00049 #define _USB_USER_ENUM_H_ 00050 00051 #include "config.h" 00052 00053 /****************************** DEFINES ***************************************/ 00054 00055 #define CS_INTERFACE 0x24 00056 #define CS_ENDPOINT 0x25 00057 00058 #define CS_HEADER_FD 0x00 00059 #define CS_CALL_MGM_FD 0x01 00060 #define CS_ACM_FD 0x02 00061 #define CS_DL_MGM_FD 0x03 00062 #define CS_TLF_RING_FD 0x04 00063 #define CS_TLF_CLSRC_FD 0x05 00064 #define CS_UNION_FD 0x06 00065 #define CS_COUNTRY_FD 0x07 00066 #define CS_TLF_OP_MOD_FD 0x08 00067 #define CS_USB_TERM_FD 0x09 00068 00069 /* Call Management Capabilities */ 00070 #define CALL_MGM_CAP_SELF_MGM 0x01 00071 #define CALL_MGM_CAP_DATA_CLASS 0x02 00072 00073 /* ACM Capabilities. */ 00074 #define ACM_CAP_COMM_FEATURE 0x01 00075 #define ACM_CAP_LINE_CODING 0x02 00076 #define ACM_CAP_BREAK 0x04 00077 #define ACM_CAP_NETWORK_CONN 0x08 00078 00079 00080 #define GET_LINE_CODING 0x21 00081 #define SET_LINE_CODING 0x20 00082 #define SET_CONTROL_LINE_STATE 0x22 00083 #define SEND_BREAK 0x23 00084 #define SEND_ENCAPSULATED_COMMAND 0x00 00085 #define GET_ENCAPSULATED_COMMAND 0x01 00086 00087 00088 /* Structures */ 00089 00091 typedef struct{ 00092 uint32_t dwDTERate; 00093 uint8_t bCharFormat; 00094 uint8_t bParityType; 00095 uint8_t bDataBits; 00096 }S_line_coding; 00097 00098 00099 /************************* PROTOTYPES (GLOBAL) ********************************/ 00100 00101 /* External dependencies */ 00102 extern code S_usb_device_descriptor usb_dev_desc; 00103 extern code S_usb_user_configuration_descriptor usb_conf_desc; 00104 extern code S_usb_user_configuration_descriptor usb_other_conf_desc; 00105 extern code S_usb_device_qualifier_descriptor usb_qual_desc; 00106 extern code S_usb_manufacturer_string_descriptor usb_user_manufacturer_string_descriptor; 00107 extern code S_usb_product_string_descriptor usb_user_product_string_descriptor; 00108 extern code S_usb_serial_number usb_user_serial_number; 00109 extern code S_usb_language_id usb_user_language_id; 00110 extern code S_usb_if0_descript usb_if0_descriptor; 00111 00112 bool usb_user_read_request(uint8_t, uint8_t); 00113 bool usb_user_get_descriptor(uint8_t , uint8_t); 00114 void usb_user_endpoint_init(uint8_t); 00115 void cdc_get_line_coding(); 00116 void cdc_set_line_coding(); 00117 void cdc_set_control_line_state (void); 00118 00119 00120 #endif 00121
Generated on Mon Jan 18 09:26:08 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|