| Xmega Application Note | |||||
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/ 00052 #include "config.h" 00053 #include "conf_usb.h" 00054 #include "usb_device_task.h" 00055 #include "usb_task.h" 00056 #include "usb_drv.h" 00057 #include "usb_descriptors.h" 00058 #include "usb_standard_request.h" 00059 00065 uint8_t usb_connected; 00066 00067 00072 extern uint8_t usb_configuration_nb; 00073 00074 00081 void usb_device_task_init(void) 00082 { 00083 sei(); 00084 Usb_disable(); 00085 Usb_enable(); 00086 Usb_select_device(); 00087 Usb_enable_vbus_interrupt(); 00088 sei(); 00089 00090 } 00091 00100 void usb_start_device (void) 00101 { 00102 Start_PLL(); 00103 Wait_pll_ready(); 00104 Usb_unfreeze_clock(); 00105 Usb_enable_suspend_interrupt(); 00106 Usb_enable_reset_interrupt(); 00107 usb_init_device(); /* Configure the USB controller EP0 */ 00108 Usb_attach(); 00109 usb_connected = false; 00110 } 00111 00112 00120 void usb_device_task(void) 00121 { 00122 if (Is_usb_vbus_high()&& usb_connected==false) 00123 { 00124 usb_connected = true; 00125 Usb_vbus_on_action(); 00126 Usb_send_event(EVT_USB_POWERED); 00127 Usb_enable_reset_interrupt(); 00128 Usb_attach(); 00129 } 00130 00131 if(Is_usb_event(EVT_USB_RESET)) 00132 { 00133 Usb_ack_event(EVT_USB_RESET); 00134 Usb_reset_endpoint(0); 00135 usb_configuration_nb=0; 00136 } 00137 00138 Usb_select_endpoint(EP_CONTROL); 00139 if (Is_usb_receive_setup()) 00140 { 00141 usb_process_request(); 00142 } 00143 }
Generated on Mon Jan 18 09:26:08 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|