| Xmega Application Note | |||||
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/ 00047 #ifndef _UART_USB_LIB_H_ 00048 #define _UART_USB_LIB_H_ 00049 00050 00051 /************************* PROTOTYPES (GLOBAL) ********************************/ 00052 00053 void uart_usb_init(void); 00054 void uart_usb_flush(void); 00055 uint8_t uart_usb_test_hit(void); 00056 uint8_t uart_usb_getchar(void); 00057 uint8_t uart_usb_tx_ready(void); 00058 int16_t uart_usb_putchar(int16_t); 00059 00060 00061 #endif /* _UART_USB_LIB_H_ */
Generated on Mon Jan 18 09:26:08 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|