| Xmega Application Note | |||||
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/ 00047 #include "config.h" 00048 #include "usb_drv.h" 00049 #include "usb_descriptors.h" 00050 #include "uart_usb_lib.h" 00051 00052 /* Local counters for buffer. */ 00053 uint8_t tx_counter; 00054 uint8_t rx_counter; 00055 00058 void uart_usb_init(void) 00059 { 00060 tx_counter = 0; 00061 rx_counter = 0; 00062 } 00063 00068 uint8_t uart_usb_test_hit(void) 00069 { 00070 if (!rx_counter) 00071 { 00072 Usb_select_endpoint(RX_EP); 00073 if (Is_usb_receive_out()) 00074 { 00075 00076 #ifdef __ICCAVR__ 00077 #pragma diag_suppress=Pa082 /* Suppress warning for undefined order of volatile access. */ 00078 #endif 00079 rx_counter = Usb_byte_counter(); 00080 #ifdef __ICCAVR__ 00081 #pragma diag_default=Pa082 /* Back to default.*/ 00082 #endif 00083 00084 if (!rx_counter) 00085 { 00086 Usb_ack_receive_out(); 00087 } 00088 } 00089 } 00090 return (rx_counter!=0); 00091 } 00092 00093 00101 uint8_t uart_usb_getchar(void) 00102 { 00103 register uint8_t data_rx; 00104 00105 Usb_select_endpoint(RX_EP); 00106 if (!rx_counter){ 00107 while (!uart_usb_test_hit()); 00108 } 00109 00110 data_rx = Usb_read_byte(); 00111 rx_counter--; 00112 00113 if (!rx_counter){ 00114 Usb_ack_receive_out(); 00115 } 00116 00117 return data_rx; 00118 } 00119 00125 uint8_t uart_usb_tx_ready(void) 00126 { 00127 if (!Is_usb_write_enabled()) 00128 { 00129 return false; 00130 } 00131 return true; 00132 } 00133 00142 int uart_usb_putchar(int data_to_send) 00143 { 00144 Usb_select_endpoint(TX_EP); 00145 while(!uart_usb_tx_ready()); /* Wait Endpoint ready */ 00146 Usb_write_byte(data_to_send); 00147 tx_counter++; 00148 if(!Is_usb_write_enabled()) /* If Endpoint full -> flush */ 00149 { 00150 uart_usb_flush(); 00151 } 00152 return data_to_send; 00153 } 00154 00155 00160 void uart_usb_flush (void) 00161 { 00162 Usb_select_endpoint(TX_EP); 00163 Usb_send_in(); 00164 tx_counter = 0; 00165 00166 }
Generated on Mon Jan 18 09:26:08 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|