| Xmega Application Note | |||||
Copyright (c) 2010, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file usb_descriptors.h.
#include "config.h"
#include "usb_standard_request.h"
#include "conf_usb.h"


Go to the source code of this file.
Data Structures | |
| struct | S_usb_configuration_descriptor |
| struct | S_usb_device_descriptor |
| struct | S_usb_device_qualifier_descriptor |
| struct | S_usb_endpoint_descriptor |
| struct | S_usb_if0_descript |
| struct | S_usb_interface_association_descriptor |
| struct | S_usb_interface_descriptor |
| struct | S_usb_language_id |
| struct | S_usb_manufacturer_string_descriptor |
| struct | S_usb_product_string_descriptor |
| struct | S_usb_serial_number |
| struct | S_usb_user_configuration_descriptor |
| struct | S_UsbRequest |
Defines | |
| #define | ALTERNATE0 0 |
| #define | ALTERNATE1 0 |
| #define | CONF_ATTRIBUTES USB_CONFIG_BUSPOWERED |
| #define | CONF_INDEX 0 |
| #define | CONF_NB 1 |
| #define | DEVICE_CLASS 0x02 |
| #define | DEVICE_PROTOCOL 0x00 |
| #define | DEVICE_STATUS 0x00 |
| #define | DEVICE_SUB_CLASS 0x00 |
| #define | ENDPOINT_NB_1 EP_DIR_IN | TX_EP |
| #define | ENDPOINT_NB_2 EP_DIR_OUT | RX_EP |
| #define | ENDPOINT_NB_3 EP_DIR_IN | INT_EP |
| #define | EP_ATTRIBUTES_1 EP_ATTR_BULK |
| #define | EP_ATTRIBUTES_2 EP_ATTR_BULK |
| #define | EP_ATTRIBUTES_3 EP_ATTR_INTERUPT |
| #define | EP_CONTROL_LENGTH 64 |
| #define | EP_INTERVAL_1 0x00 |
| #define | EP_INTERVAL_2 0x00 |
| #define | EP_INTERVAL_3 0xFF |
| #define | EP_SIZE_1 0x20 |
| #define | EP_SIZE_2 0x20 |
| #define | EP_SIZE_3 TX_EP_SIZE |
| #define | IF0_INDEX 0x04 |
| #define | INTERFACE0_CLASS 0x02 |
| #define | INTERFACE0_INDEX IF0_INDEX |
| #define | INTERFACE0_NB 0 |
| #define | INTERFACE0_PROTOCOL 0x01 |
| #define | INTERFACE0_SUB_CLASS 0x02 |
| #define | INTERFACE1_CLASS 0x0A |
| #define | INTERFACE1_INDEX IF0_INDEX |
| #define | INTERFACE1_NB 1 |
| #define | INTERFACE1_PROTOCOL 0 |
| #define | INTERFACE1_SUB_CLASS 0 |
| #define | INTERFACE_STATUS 0x00 |
| #define | LANG_INDEX 0x00 |
| #define | LANGUAGE_ID 0x0409 |
| #define | MAN_INDEX 0x01 |
| #define | MAX_POWER 250 |
| #define | NB_CONFIGURATION 1 |
| #define | NB_ENDPOINT0 1 |
| #define | NB_ENDPOINT1 2 |
| #define | NB_INTERFACE 2 |
| #define | PROD_INDEX 0x02 |
| #define | PRODUCT_ID 0x210D |
| #define | RELEASE_NUMBER 0x0102 |
| #define | SN_INDEX 0x03 |
| #define | TX_EP_SIZE 0x20 |
| #define | Usb_get_conf_desc_length() (sizeof (usb_conf_desc)) |
| #define | Usb_get_conf_desc_pointer() (&(usb_conf_desc.cfg.bLength)) |
| #define | Usb_get_dev_desc_length() (sizeof (usb_dev_desc)) |
| #define | Usb_get_dev_desc_pointer() (&(usb_dev_desc.bLength)) |
| #define | USB_IF0_DESCRIPT {'S','e','r','i','a','l',' ','P','o','r','t'} |
| #define | USB_IF0_LENGTH 11 |
| #define | USB_MANUFACTURER_NAME {'A','T','M','E','L'} |
| #define | USB_MN_LENGTH 5 |
| #define | USB_PN_LENGTH 18 |
| #define | USB_PRODUCT_NAME {'X','p','l','a','i','n',' ','U','S','B',' ','G','a','t','e','w','a','y'} |
| #define | USB_SERIAL_NUMBER {'0','0','0','0','0','0','0','0'} |
| #define | USB_SN_LENGTH 8 |
| #define | USB_SPECIFICATION 0x0200 |
| #define | VENDOR_ID 0x03EB |
| #define ALTERNATE0 0 |
Definition at line 91 of file usb_descriptors.h.
| #define ALTERNATE1 0 |
Definition at line 100 of file usb_descriptors.h.
| #define CONF_ATTRIBUTES USB_CONFIG_BUSPOWERED |
Definition at line 86 of file usb_descriptors.h.
| #define CONF_INDEX 0 |
Definition at line 85 of file usb_descriptors.h.
| #define CONF_NB 1 |
Definition at line 84 of file usb_descriptors.h.
| #define DEVICE_CLASS 0x02 |
CDC class
Definition at line 67 of file usb_descriptors.h.
| #define DEVICE_PROTOCOL 0x00 |
Each configuration has its own protocol.
Definition at line 69 of file usb_descriptors.h.
| #define DEVICE_STATUS 0x00 |
| #define DEVICE_SUB_CLASS 0x00 |
Each configuration has its own sub-class.
Definition at line 68 of file usb_descriptors.h.
| #define ENDPOINT_NB_1 EP_DIR_IN | TX_EP |
Definition at line 115 of file usb_descriptors.h.
| #define ENDPOINT_NB_2 EP_DIR_OUT | RX_EP |
Definition at line 121 of file usb_descriptors.h.
| #define ENDPOINT_NB_3 EP_DIR_IN | INT_EP |
Interrupt IN
Definition at line 109 of file usb_descriptors.h.
| #define EP_ATTRIBUTES_1 EP_ATTR_BULK |
Definition at line 116 of file usb_descriptors.h.
| #define EP_ATTRIBUTES_2 EP_ATTR_BULK |
Definition at line 122 of file usb_descriptors.h.
| #define EP_ATTRIBUTES_3 EP_ATTR_INTERUPT |
Definition at line 110 of file usb_descriptors.h.
| #define EP_CONTROL_LENGTH 64 |
| #define EP_INTERVAL_1 0x00 |
Definition at line 118 of file usb_descriptors.h.
| #define EP_INTERVAL_2 0x00 |
Definition at line 124 of file usb_descriptors.h.
| #define EP_INTERVAL_3 0xFF |
Definition at line 112 of file usb_descriptors.h.
| #define EP_SIZE_1 0x20 |
Definition at line 117 of file usb_descriptors.h.
| #define EP_SIZE_2 0x20 |
Definition at line 123 of file usb_descriptors.h.
| #define EP_SIZE_3 TX_EP_SIZE |
Definition at line 111 of file usb_descriptors.h.
| #define IF0_INDEX 0x04 |
| #define INTERFACE0_CLASS 0x02 |
Definition at line 93 of file usb_descriptors.h.
| #define INTERFACE0_INDEX IF0_INDEX |
Definition at line 96 of file usb_descriptors.h.
| #define INTERFACE0_NB 0 |
Definition at line 90 of file usb_descriptors.h.
| #define INTERFACE0_PROTOCOL 0x01 |
Definition at line 95 of file usb_descriptors.h.
| #define INTERFACE0_SUB_CLASS 0x02 |
Definition at line 94 of file usb_descriptors.h.
| #define INTERFACE1_CLASS 0x0A |
Definition at line 102 of file usb_descriptors.h.
| #define INTERFACE1_INDEX IF0_INDEX |
Definition at line 105 of file usb_descriptors.h.
| #define INTERFACE1_NB 1 |
Definition at line 99 of file usb_descriptors.h.
| #define INTERFACE1_PROTOCOL 0 |
Definition at line 104 of file usb_descriptors.h.
| #define INTERFACE1_SUB_CLASS 0 |
Definition at line 103 of file usb_descriptors.h.
| #define INTERFACE_STATUS 0x00 |
| #define LANG_INDEX 0x00 |
| #define LANGUAGE_ID 0x0409 |
Definition at line 145 of file usb_descriptors.h.
| #define MAN_INDEX 0x01 |
| #define MAX_POWER 250 |
Definition at line 87 of file usb_descriptors.h.
| #define NB_CONFIGURATION 1 |
| #define NB_ENDPOINT0 1 |
Definition at line 92 of file usb_descriptors.h.
| #define NB_ENDPOINT1 2 |
Definition at line 101 of file usb_descriptors.h.
| #define NB_INTERFACE 2 |
Definition at line 83 of file usb_descriptors.h.
| #define PROD_INDEX 0x02 |
| #define PRODUCT_ID 0x210D |
Xplain Product ID = 210Dh
Definition at line 72 of file usb_descriptors.h.
| #define RELEASE_NUMBER 0x0102 |
Definition at line 73 of file usb_descriptors.h.
| #define SN_INDEX 0x03 |
Definition at line 77 of file usb_descriptors.h.
| #define TX_EP_SIZE 0x20 |
Definition at line 108 of file usb_descriptors.h.
| #define Usb_get_conf_desc_length | ( | ) | (sizeof (usb_conf_desc)) |
| #define Usb_get_conf_desc_pointer | ( | ) | (&(usb_conf_desc.cfg.bLength)) |
| #define Usb_get_dev_desc_length | ( | ) | (sizeof (usb_dev_desc)) |
| #define Usb_get_dev_desc_pointer | ( | ) | (&(usb_dev_desc.bLength)) |
| #define USB_IF0_DESCRIPT {'S','e','r','i','a','l',' ','P','o','r','t'} |
Definition at line 143 of file usb_descriptors.h.
| #define USB_IF0_LENGTH 11 |
Definition at line 142 of file usb_descriptors.h.
| #define USB_MANUFACTURER_NAME {'A','T','M','E','L'} |
Definition at line 134 of file usb_descriptors.h.
| #define USB_MN_LENGTH 5 |
Definition at line 133 of file usb_descriptors.h.
| #define USB_PN_LENGTH 18 |
Definition at line 136 of file usb_descriptors.h.
| #define USB_PRODUCT_NAME {'X','p','l','a','i','n',' ','U','S','B',' ','G','a','t','e','w','a','y'} |
Definition at line 137 of file usb_descriptors.h.
| #define USB_SERIAL_NUMBER {'0','0','0','0','0','0','0','0'} |
Definition at line 140 of file usb_descriptors.h.
| #define USB_SN_LENGTH 8 |
Definition at line 139 of file usb_descriptors.h.
| #define USB_SPECIFICATION 0x0200 |
Definition at line 66 of file usb_descriptors.h.
| #define VENDOR_ID 0x03EB |
Atmel vendor ID = 03EBh
Definition at line 71 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:11 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|