| Xmega Application Note | |||||
This single file shows how to implement a software uart using Timer0 and external interrupt 0.
Note that the RX_PIN must be the external interrupt 0 pin on your AVR of choice. The TX_PIN can be chosen to be any suitable pin. Note that this code is intended to run from an internal 8 MHz clock source.
Copyright (c) 2010, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file sw_usart.h.
#include "config.h"


Go to the source code of this file.
Defines | |
| #define | INTERRUPT_EXEC_CYCL (0xFF - 10) |
| Cycles to execute interrupt rutine from interrupt. | |
| #define | SW_USART_BAUD 9600 |
| #define | SW_USART_BUFFER_SIZE 32 |
| #define | SW_USART_CLR_TX_PIN() ( SW_USART_TRX_PORT &= ~( 1 << SW_USART_TX_PIN ) ) |
| #define | SW_USART_EXT_ICR EICRA |
| #define | SW_USART_EXT_IFR EIFR |
| #define | SW_USART_GET_RX_PIN() ( SW_USART_TRX_PIN & ( 1 << SW_USART_RX_PIN ) ) |
| #define | SW_USART_PRESCALER TIMER_PRESCALER_8_gc |
| #define | SW_USART_RX_CLEAR_TIMER_INTERRUPT() ( TIFR0 |= ((1 << OCF0A) ) ) |
| #define | SW_USART_RX_COMP_VECT TIMER0_COMPA_vect |
| #define | SW_USART_RX_COMPARE OCR0A |
| #define | SW_USART_RX_CTRL TCCR0A |
| #define | SW_USART_RX_DISABLE_EXTERNAL0_INTERRUPT() ( EIMSK &= ~( 1<< INT0 ) ) |
| #define | SW_USART_RX_DISABLE_PRESCALER() ( SW_USART_RX_PRESCALE = 0x00) |
| #define | SW_USART_RX_DISABLE_TIMER_INTERRUPT() ( TIMSK0 &= ~( 1<< OCIE0A ) ) |
| #define | SW_USART_RX_ENABLE_EXTERNAL0_INTERRUPT() ( EIMSK |= ( 1<< INT0 ) ) |
| #define | SW_USART_RX_ENABLE_PRESCALER() ( SW_USART_RX_PRESCALE = SW_USART_PRESCALER ) |
| #define | SW_USART_RX_ENABLE_TIMER_INTERRUPT() ( TIMSK0 |= ( 1<< OCIE0A ) ) |
| #define | SW_USART_RX_PIN PD0 |
| #define | SW_USART_RX_PRESCALE TCCR0B |
| #define | SW_USART_RX_TIMER TCNT0 |
| #define | SW_USART_SET_TX_PIN() ( SW_USART_TRX_PORT |= ( 1 << SW_USART_TX_PIN ) ) |
| #define | SW_USART_TICKS2WAITONE (uint8_t) ((1000000 / SW_USART_BAUD) - 1) |
| Wait one bit period. | |
| #define | SW_USART_TRX_DDR DDRD |
| #define | SW_USART_TRX_PIN PIND |
| #define | SW_USART_TRX_PORT PORTD |
| #define | SW_USART_TX_CLEAR_TIMER_INTERRUPT() ( TIFR2 |= ((1 << OCF2A) ) ) |
| #define | SW_USART_TX_COMP_VECT TIMER2_COMPA_vect |
| #define | SW_USART_TX_COMPARE OCR2A |
| #define | SW_USART_TX_CTRL TCCR2A |
| #define | SW_USART_TX_DISABLE_PRESCALER() ( SW_USART_TX_PRESCALE = 0x00) |
| #define | SW_USART_TX_DISABLE_TIMER_INTERRUPT() ( TIMSK2 &= ~( 1<< OCIE2A ) ) |
| #define | SW_USART_TX_ENABLE_PRESCALER() ( SW_USART_TX_PRESCALE = SW_USART_PRESCALER ) |
| #define | SW_USART_TX_ENABLE_TIMER_INTERRUPT() ( TIMSK2 |= ( 1<< OCIE2A ) ) |
| #define | SW_USART_TX_PIN PD1 |
| #define | SW_USART_TX_PRESCALE TCCR2B |
| #define | SW_USART_TX_TIMER TCNT2 |
Typedefs | |
| typedef enum TIMER_PRESCALER_enum | TIMER_PRESCALER_t |
Enumerations | |
| enum | AsynchronousStates_t { IDLE, TRANSMIT, TRANSMIT_STOP_BIT, RECEIVE, DATA_PENDING } |
| Type defined enumeration holding software UART's state. More... | |
| enum | TIMER_PRESCALER_enum { TIMER_PRESCALER_OFF_gc = (0x00), TIMER_PRESCALER_1_gc = (0x01), TIMER_PRESCALER_8_gc = (0x02), TIMER_PRESCALER_64_gc = (0x03), TIMER_PRESCALER_256_gc = (0x04), TIMER_PRESCALER_1024_gc = (0x05), TIMER_PRESCALER_EXT_FALLING_gc = (0x06), TIMER_PRESCALER_EXT_RISING_gc = (0x07) } |
| Timer prescaler enumeration. More... | |
Functions | |
| void | SW_USART_init (void) |
| Function to initialize the software UART. | |
| void | SW_USART_PutChar (const uint8_t c) |
| Send a unsigned char. | |
| uint8_t | SW_USART_RX_Buffer_GetByte (void) |
| Get byte from the RX buffer. | |
| void | SW_USART_RX_Buffer_PutByte (uint8_t) |
| Function to put byte in RX buffer. | |
| void | SW_USART_Set_Baudrate (uint32_t) |
| Set new baudrate. | |
| uint8_t | SW_USART_Test_Hit (void) |
| Function to check if data is pending in the buffer. | |
| uint8_t | SW_USART_Tx_Ready (void) |
| Function to check if transmitter is busy. | |
Variables | |
| static volatile uint8_t | SW_USART_RX_Buffer [SW_USART_BUFFER_SIZE] |
| static volatile uint8_t | SW_USART_RX_Head = 0 |
| static volatile uint8_t | SW_USART_RX_Num = 0 |
| static volatile uint8_t | SW_USART_RX_Tail = 0 |
| static volatile uint8_t | SwUartRXBitCount |
| static volatile uint8_t | SwUartRXData |
| static volatile uint8_t | SwUartTICKS2WAITONE = SW_USART_TICKS2WAITONE |
| static volatile uint8_t | SwUartTXBitCount |
| static volatile uint8_t | SwUartTXData |
| static volatile AsynchronousStates_t | SwUsartRXState |
| static volatile AsynchronousStates_t | SwUsartTXState |
| #define INTERRUPT_EXEC_CYCL (0xFF - 10) |
Cycles to execute interrupt rutine from interrupt.
Definition at line 94 of file sw_usart.h.
Referenced by ISR().
| #define SW_USART_BAUD 9600 |
Desired baudrate. In current implementation only 4800 and 9600 baud is supported.
Definition at line 88 of file sw_usart.h.
| #define SW_USART_BUFFER_SIZE 32 |
Software buffer size
Definition at line 87 of file sw_usart.h.
Referenced by SW_USART_RX_Buffer_GetByte(), and SW_USART_RX_Buffer_PutByte().
| #define SW_USART_CLR_TX_PIN | ( | ) | ( SW_USART_TRX_PORT &= ~( 1 << SW_USART_TX_PIN ) ) |
| #define SW_USART_EXT_ICR EICRA |
External Interrupt Control Register
Definition at line 103 of file sw_usart.h.
Referenced by SW_USART_init().
| #define SW_USART_EXT_IFR EIFR |
External Interrupt Flag Register
Definition at line 102 of file sw_usart.h.
Referenced by ISR(), and SW_USART_init().
| #define SW_USART_GET_RX_PIN | ( | ) | ( SW_USART_TRX_PIN & ( 1 << SW_USART_RX_PIN ) ) |
| #define SW_USART_PRESCALER TIMER_PRESCALER_8_gc |
Definition at line 122 of file sw_usart.h.
| #define SW_USART_RX_CLEAR_TIMER_INTERRUPT | ( | ) | ( TIFR0 |= ((1 << OCF0A) ) ) |
| #define SW_USART_RX_COMP_VECT TIMER0_COMPA_vect |
Timer Compare Interrupt Vector
Definition at line 104 of file sw_usart.h.
| #define SW_USART_RX_COMPARE OCR0A |
Output Compare Register
Definition at line 100 of file sw_usart.h.
Referenced by ISR(), and SW_USART_init().
| #define SW_USART_RX_CTRL TCCR0A |
Timer/Counter Control Register
Definition at line 98 of file sw_usart.h.
Referenced by SW_USART_init().
| #define SW_USART_RX_DISABLE_EXTERNAL0_INTERRUPT | ( | ) | ( EIMSK &= ~( 1<< INT0 ) ) |
| #define SW_USART_RX_DISABLE_PRESCALER | ( | ) | ( SW_USART_RX_PRESCALE = 0x00) |
| #define SW_USART_RX_DISABLE_TIMER_INTERRUPT | ( | ) | ( TIMSK0 &= ~( 1<< OCIE0A ) ) |
| #define SW_USART_RX_ENABLE_EXTERNAL0_INTERRUPT | ( | ) | ( EIMSK |= ( 1<< INT0 ) ) |
| #define SW_USART_RX_ENABLE_PRESCALER | ( | ) | ( SW_USART_RX_PRESCALE = SW_USART_PRESCALER ) |
| #define SW_USART_RX_ENABLE_TIMER_INTERRUPT | ( | ) | ( TIMSK0 |= ( 1<< OCIE0A ) ) |
| #define SW_USART_RX_PIN PD0 |
Receive data pin, must be INT0
Definition at line 113 of file sw_usart.h.
Referenced by SW_USART_init().
| #define SW_USART_RX_PRESCALE TCCR0B |
Timer/Counter Control (Prescaler) Register
Definition at line 99 of file sw_usart.h.
Referenced by SW_USART_init().
| #define SW_USART_RX_TIMER TCNT0 |
| #define SW_USART_SET_TX_PIN | ( | ) | ( SW_USART_TRX_PORT |= ( 1 << SW_USART_TX_PIN ) ) |
| #define SW_USART_TICKS2WAITONE (uint8_t) ((1000000 / SW_USART_BAUD) - 1) |
| #define SW_USART_TRX_DDR DDRD |
TRX Data direction register
Definition at line 114 of file sw_usart.h.
Referenced by SW_USART_init().
| #define SW_USART_TRX_PIN PIND |
TRX Pin register
Definition at line 116 of file sw_usart.h.
| #define SW_USART_TRX_PORT PORTD |
| #define SW_USART_TX_CLEAR_TIMER_INTERRUPT | ( | ) | ( TIFR2 |= ((1 << OCF2A) ) ) |
| #define SW_USART_TX_COMP_VECT TIMER2_COMPA_vect |
Timer Compare Interrupt Vector
Definition at line 110 of file sw_usart.h.
| #define SW_USART_TX_COMPARE OCR2A |
Output Compare Register
Definition at line 108 of file sw_usart.h.
Referenced by SW_USART_init(), and SW_USART_PutChar().
| #define SW_USART_TX_CTRL TCCR2A |
Timer/Counter Control Register
Definition at line 106 of file sw_usart.h.
Referenced by SW_USART_init().
| #define SW_USART_TX_DISABLE_PRESCALER | ( | ) | ( SW_USART_TX_PRESCALE = 0x00) |
| #define SW_USART_TX_DISABLE_TIMER_INTERRUPT | ( | ) | ( TIMSK2 &= ~( 1<< OCIE2A ) ) |
| #define SW_USART_TX_ENABLE_PRESCALER | ( | ) | ( SW_USART_TX_PRESCALE = SW_USART_PRESCALER ) |
| #define SW_USART_TX_ENABLE_TIMER_INTERRUPT | ( | ) | ( TIMSK2 |= ( 1<< OCIE2A ) ) |
| #define SW_USART_TX_PIN PD1 |
| #define SW_USART_TX_PRESCALE TCCR2B |
Timer/Counter Control (Prescaler) Register
Definition at line 107 of file sw_usart.h.
Referenced by SW_USART_init().
| #define SW_USART_TX_TIMER TCNT2 |
| typedef enum TIMER_PRESCALER_enum TIMER_PRESCALER_t |
| enum AsynchronousStates_t |
Type defined enumeration holding software UART's state.
| IDLE | Idle state, both transmit and receive possible. |
| TRANSMIT | Transmitting byte. |
| TRANSMIT_STOP_BIT | Transmitting stop bit. |
| RECEIVE | Receiving byte. |
| DATA_PENDING | Byte received and ready to read. |
Definition at line 78 of file sw_usart.h.
00079 { 00080 IDLE, 00081 TRANSMIT, 00082 TRANSMIT_STOP_BIT, 00083 RECEIVE, 00084 DATA_PENDING 00085 }AsynchronousStates_t;
| enum TIMER_PRESCALER_enum |
Timer prescaler enumeration.
Definition at line 64 of file sw_usart.h.
00064 { 00065 TIMER_PRESCALER_OFF_gc = (0x00), 00066 TIMER_PRESCALER_1_gc = (0x01), 00067 TIMER_PRESCALER_8_gc = (0x02), 00068 TIMER_PRESCALER_64_gc = (0x03), 00069 TIMER_PRESCALER_256_gc = (0x04), 00070 TIMER_PRESCALER_1024_gc = (0x05), 00071 TIMER_PRESCALER_EXT_FALLING_gc = (0x06), 00072 TIMER_PRESCALER_EXT_RISING_gc = (0x07), 00073 } TIMER_PRESCALER_t;
| void SW_USART_init | ( | void | ) |
Function to initialize the software UART.
This function will set up pins to transmit and receive on. Control of Timer0 and External interrupt 0.
Definition at line 200 of file sw_usart.c.
References IDLE, SW_USART_EXT_ICR, SW_USART_EXT_IFR, SW_USART_RX_COMPARE, SW_USART_RX_CTRL, SW_USART_RX_DISABLE_TIMER_INTERRUPT, SW_USART_RX_ENABLE_EXTERNAL0_INTERRUPT, SW_USART_RX_PIN, SW_USART_RX_PRESCALE, SW_USART_SET_TX_PIN, SW_USART_TRX_DDR, SW_USART_TRX_PORT, SW_USART_TX_COMPARE, SW_USART_TX_CTRL, SW_USART_TX_DISABLE_TIMER_INTERRUPT, SW_USART_TX_PIN, SW_USART_TX_PRESCALE, SwUartTICKS2WAITONE, SwUsartRXState, and SwUsartTXState.
Referenced by cdc_task_init().
00201 { 00202 /* Setup the TRX PORT for the Soft UART. 00203 * RX_PIN is input, tri-stated. 00204 * TX_PIN is output, set high to IDLE state. 00205 */ 00206 SW_USART_TRX_PORT |= ( 1 << SW_USART_RX_PIN ); 00207 SW_USART_TRX_DDR |= ( 1 << SW_USART_TX_PIN ); 00208 SW_USART_SET_TX_PIN(); 00209 00210 /* Disable all TX and RX interrupts. */ 00211 SW_USART_RX_DISABLE_TIMER_INTERRUPT(); 00212 SW_USART_TX_DISABLE_TIMER_INTERRUPT(); 00213 00214 /* Initialize the RX Timer to CTC mode. 00215 * This will clear the timer on compare match, and the counter start 00216 * at bottom again. The compare value is equal to on bit length. 00217 */ 00218 SW_USART_RX_PRESCALE = 0x00; 00219 SW_USART_RX_CTRL = 0x02; 00220 SW_USART_RX_COMPARE = SwUartTICKS2WAITONE; 00221 00222 /* Initialize the TX Timer to CTC mode. 00223 * This will clear the timer on compare match, and the counter start 00224 * at bottom again. The compare value is equal to on bit length. 00225 */ 00226 SW_USART_TX_PRESCALE = 0x00; 00227 SW_USART_TX_CTRL = 0x02; 00228 SW_USART_TX_COMPARE = SwUartTICKS2WAITONE; 00229 00230 /* Initialize the RX external interrupt for sensing the start bit. 00231 * This will trigger on the falling edge of the IO pin. 00232 * Clear any pending interrupts and enable the interrupt. 00233 */ 00234 SW_USART_EXT_ICR |= ( 1 << ISC01 ); 00235 SW_USART_EXT_IFR |= (1 << INTF0 ); 00236 SW_USART_RX_ENABLE_EXTERNAL0_INTERRUPT(); 00237 00238 /* Set TRX states initially to IDLE. */ 00239 SwUsartRXState = IDLE; 00240 SwUsartTXState = IDLE; 00241 }
| void SW_USART_PutChar | ( | const uint8_t | c | ) |
Send a unsigned char.
This function sends a unsigned char on the TX_PIN using the timer2 isr.
| c | char to transmit. |
| void |
Definition at line 255 of file sw_usart.c.
References IDLE, SW_USART_CLR_TX_PIN, SW_USART_TX_CLEAR_TIMER_INTERRUPT, SW_USART_TX_COMPARE, SW_USART_TX_DISABLE_PRESCALER, SW_USART_TX_ENABLE_PRESCALER, SW_USART_TX_ENABLE_TIMER_INTERRUPT, SW_USART_TX_TIMER, SwUartTICKS2WAITONE, SwUartTXBitCount, SwUartTXData, SwUsartTXState, and TRANSMIT.
Referenced by cdc_task().
00256 { 00257 /* Wait until the TX is not busy or the communication will fail */ 00258 while( SwUsartTXState != IDLE ){ 00259 } 00260 00261 /* Disable the clock to the timer and set the compare value to one bit length. */ 00262 SW_USART_TX_DISABLE_PRESCALER(); 00263 SW_USART_TX_COMPARE = SwUartTICKS2WAITONE; 00264 00265 /* Change state to indicate that the TX is busy. */ 00266 SwUsartTXState = TRANSMIT; 00267 00268 /* Set intial bitcount value and copy byte into the TX buffer. */ 00269 SwUartTXData = c; 00270 SwUartTXBitCount = 0; 00271 00272 /* Clear the timer counter value and clear any pending interrupts. */ 00273 SW_USART_TX_TIMER = 0; 00274 SW_USART_TX_CLEAR_TIMER_INTERRUPT(); 00275 00276 /* Start the timer, set pin value to transmit start bit and enable interrupt. */ 00277 SW_USART_TX_ENABLE_PRESCALER(); 00278 SW_USART_CLR_TX_PIN(); 00279 SW_USART_TX_ENABLE_TIMER_INTERRUPT(); 00280 }
| uint8_t SW_USART_RX_Buffer_GetByte | ( | void | ) |
Get byte from the RX buffer.
| Byte | from buffer |
Definition at line 336 of file sw_usart.c.
References AVR_ENTER_CRITICAL_REGION, AVR_LEAVE_CRITICAL_REGION, SW_USART_BUFFER_SIZE, SW_USART_RX_Buffer, SW_USART_RX_Num, and SW_USART_RX_Tail.
Referenced by cdc_task().
00337 { 00338 uint8_t ret_byte = 0; 00339 00340 /* Check if there is any bytes in the buffer. */ 00341 if(SW_USART_RX_Num > 0){ 00342 ret_byte = SW_USART_RX_Buffer[SW_USART_RX_Tail]; 00343 00344 /* Enter a critical region as the value might be changed in an interrupt. */ 00345 AVR_ENTER_CRITICAL_REGION(); 00346 00347 /* Decrease number of bytes left in buffer. */ 00348 SW_USART_RX_Num--; 00349 00350 /* Leave the critical region and restore SREG register. */ 00351 AVR_LEAVE_CRITICAL_REGION(); 00352 00353 /* Increase the tail pointer and wrap around if necessary. */ 00354 SW_USART_RX_Tail++; 00355 if(SW_USART_RX_Tail >= SW_USART_BUFFER_SIZE){ 00356 SW_USART_RX_Tail = 0; 00357 } 00358 } 00359 return ret_byte; 00360 }
| void SW_USART_RX_Buffer_PutByte | ( | uint8_t | rx_byte | ) |
Function to put byte in RX buffer.
| rx_byte | to put into buffer. |
Definition at line 310 of file sw_usart.c.
References SW_USART_BUFFER_SIZE, SW_USART_RX_Buffer, SW_USART_RX_Head, and SW_USART_RX_Num.
Referenced by ISR().
00311 { 00312 /* Check if buffer is full. The byte will be lost if the buffer is full.*/ 00313 if(SW_USART_RX_Num < SW_USART_BUFFER_SIZE ){ 00314 SW_USART_RX_Buffer[SW_USART_RX_Head] = rx_byte; 00315 00316 /* Increase the number of bytes in buffer and the pointer. */ 00317 SW_USART_RX_Num++; 00318 SW_USART_RX_Head++; 00319 00320 /* Check if we should wrap around. */ 00321 if(SW_USART_RX_Head >= SW_USART_BUFFER_SIZE){ 00322 SW_USART_RX_Head = 0; 00323 } 00324 } 00325 }
| void SW_USART_Set_Baudrate | ( | uint32_t | new_baud | ) |
Set new baudrate.
| new_baud | The new baudrate to set. |
Definition at line 369 of file sw_usart.c.
Referenced by cdc_set_line_coding().
| uint8_t SW_USART_Test_Hit | ( | void | ) |
Function to check if data is pending in the buffer.
| true | if data is pending, false otherwise |
Definition at line 287 of file sw_usart.c.
References SW_USART_RX_Num.
Referenced by cdc_task().
00288 { 00289 return (SW_USART_RX_Num > 0); 00290 }
| uint8_t SW_USART_Tx_Ready | ( | void | ) |
Function to check if transmitter is busy.
| true | if ready, false otherwise. |
Definition at line 297 of file sw_usart.c.
References IDLE, and SwUsartTXState.
00298 { 00299 return ( SwUsartTXState == IDLE ); 00300 }
volatile uint8_t SW_USART_RX_Buffer[SW_USART_BUFFER_SIZE] [static] |
Definition at line 164 of file sw_usart.h.
Referenced by SW_USART_RX_Buffer_GetByte(), and SW_USART_RX_Buffer_PutByte().
volatile uint8_t SW_USART_RX_Head = 0 [static] |
volatile uint8_t SW_USART_RX_Num = 0 [static] |
Definition at line 167 of file sw_usart.h.
Referenced by SW_USART_RX_Buffer_GetByte(), SW_USART_RX_Buffer_PutByte(), and SW_USART_Test_Hit().
volatile uint8_t SW_USART_RX_Tail = 0 [static] |
volatile uint8_t SwUartRXBitCount [static] |
volatile uint8_t SwUartRXData [static] |
volatile uint8_t SwUartTICKS2WAITONE = SW_USART_TICKS2WAITONE [static] |
Definition at line 162 of file sw_usart.h.
Referenced by ISR(), SW_USART_init(), and SW_USART_PutChar().
volatile uint8_t SwUartTXBitCount [static] |
TX bit counter.
Definition at line 159 of file sw_usart.h.
Referenced by ISR(), and SW_USART_PutChar().
volatile uint8_t SwUartTXData [static] |
Data to be transmitted.
Definition at line 158 of file sw_usart.h.
Referenced by ISR(), and SW_USART_PutChar().
volatile AsynchronousStates_t SwUsartRXState [static] |
Holds the state of the UART.
Definition at line 156 of file sw_usart.h.
Referenced by ISR(), and SW_USART_init().
volatile AsynchronousStates_t SwUsartTXState [static] |
Holds the state of the UART.
Definition at line 157 of file sw_usart.h.
Referenced by ISR(), SW_USART_init(), SW_USART_PutChar(), and SW_USART_Tx_Ready().
Generated on Mon Jan 18 09:26:10 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|