| Xmega Application Note | |||||
Copyright (c) 2010, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file cdc_task.h.

Go to the source code of this file.
Functions | |
| void | cdc_task (void) |
| Entry point of the uart cdc management. | |
| void | cdc_task_init (void) |
| This function initializes the hardware resources required for CDC. | |
| void | sof_action (void) |
| Start of frame action. | |
| void cdc_task | ( | void | ) |
Entry point of the uart cdc management.
This function links the software UART and the USB bus.
Definition at line 76 of file cdc_task.c.
References cpt_sof, Is_device_enumerated, Led_tgl, NB_MS_BEFORE_FLUSH, SW_USART_PutChar(), SW_USART_RX_Buffer_GetByte(), SW_USART_Test_Hit(), tx_counter, uart_usb_flush(), uart_usb_getchar(), uart_usb_putchar(), and uart_usb_test_hit().
Referenced by main().
00077 { 00078 00079 /* Check if the device is enumerated. 00080 * If it is, run the code. 00081 * Otherwise, skip this section. */ 00082 if(Is_device_enumerated()){ 00083 00084 /* Flush buffer if timeout. */ 00085 if(cpt_sof>=NB_MS_BEFORE_FLUSH && tx_counter!=0 ){ 00086 cpt_sof=0; 00087 uart_usb_flush(); 00088 } 00089 00090 /* Check if something is received on the Soft UART and forward 00091 * it the USB UART if necessary. */ 00092 if (SW_USART_Test_Hit()){ 00093 Led_tgl(); 00094 uart_usb_putchar(SW_USART_RX_Buffer_GetByte()); 00095 } 00096 00097 /* Check if something is received on USB UART and forward 00098 * it to the Soft UART if necessary. */ 00099 if (uart_usb_test_hit()){ 00100 Led_tgl(); 00101 SW_USART_PutChar(uart_usb_getchar()); 00102 } 00103 00104 } 00105 }

| void cdc_task_init | ( | void | ) |
This function initializes the hardware resources required for CDC.
Definition at line 65 of file cdc_task.c.
References SW_USART_init(), and Usb_enable_sof_interrupt.
Referenced by main().
00066 { 00067 SW_USART_init(); 00068 Usb_enable_sof_interrupt(); 00069 }

| void sof_action | ( | void | ) |
Start of frame action.
This function increments the cpt_sof counter each times the USB Start Of Frame interrupt subroutine is executed (1ms) Usefull to manage time delays
Definition at line 114 of file cdc_task.c.
00115 { 00116 cpt_sof++; 00117 }
Generated on Mon Jan 18 09:26:09 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|