| Xmega Application Note | |||||
#include <usb_descriptors.h>
Definition at line 148 of file usb_descriptors.h.
Data Fields | |
| uint8_t | bmRequestType |
| uint8_t | bRequest |
| uint16_t | wIndex |
| uint16_t | wLength |
| uint16_t | wValue |
| uint8_t S_UsbRequest::bmRequestType |
Characteristics of the request
Definition at line 149 of file usb_descriptors.h.
| uint8_t S_UsbRequest::bRequest |
Specific request
Definition at line 150 of file usb_descriptors.h.
| uint16_t S_UsbRequest::wIndex |
field that varies according to request
Definition at line 152 of file usb_descriptors.h.
| uint16_t S_UsbRequest::wLength |
Number of bytes to transfer if Data
Definition at line 153 of file usb_descriptors.h.
| uint16_t S_UsbRequest::wValue |
field that varies according to request
Definition at line 151 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|