| Xmega Application Note | |||||
#include <usb_descriptors.h>

Definition at line 280 of file usb_descriptors.h.
Definition at line 281 of file usb_descriptors.h.
Definition at line 283 of file usb_descriptors.h.
Definition at line 286 of file usb_descriptors.h.
Definition at line 287 of file usb_descriptors.h.
Definition at line 284 of file usb_descriptors.h.
Definition at line 282 of file usb_descriptors.h.
Definition at line 285 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|