| Xmega Application Note | |||||
#include <usb_descriptors.h>
Definition at line 264 of file usb_descriptors.h.
Data Fields | |
| uint8_t | bDescriptorType |
| uint8_t | bLength |
| uint16_t | wstring [USB_SN_LENGTH] |
STRING descriptor type
Definition at line 266 of file usb_descriptors.h.
| uint8_t S_usb_serial_number::bLength |
size of this descriptor in bytes
Definition at line 265 of file usb_descriptors.h.
| uint16_t S_usb_serial_number::wstring[USB_SN_LENGTH] |
unicode characters
Definition at line 267 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|