| Xmega Application Note | |||||
#include <usb_descriptors.h>
Definition at line 240 of file usb_descriptors.h.
Data Fields | |
| uint8_t | bDescriptorType |
| uint8_t | bLength |
| uint16_t | wlangid |
STRING descriptor type
Definition at line 242 of file usb_descriptors.h.
| uint8_t S_usb_language_id::bLength |
size of this descriptor in bytes
Definition at line 241 of file usb_descriptors.h.
Referenced by usb_user_get_descriptor().
| uint16_t S_usb_language_id::wlangid |
language id
Definition at line 243 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|