| Xmega Application Note | |||||
#include <usb_descriptors.h>
Definition at line 226 of file usb_descriptors.h.
Data Fields | |
| uint8_t | bDescriptorType |
| uint8_t | bDeviceClass |
| uint8_t | bDeviceProtocol |
| uint8_t | bDeviceSubClass |
| uint8_t | bLength |
| uint8_t | bMaxPacketSize0 |
| uint8_t | bNumConfigurations |
| uint8_t | bReserved |
| uint16_t | bscUSB |
Device Qualifier descriptor type
Definition at line 228 of file usb_descriptors.h.
Class code assigned by the USB
Definition at line 230 of file usb_descriptors.h.
Protocol code assigned by the USB
Definition at line 232 of file usb_descriptors.h.
Sub-class code assigned by the USB
Definition at line 231 of file usb_descriptors.h.
Size of this descriptor in bytes
Definition at line 227 of file usb_descriptors.h.
Max packet size for EP0
Definition at line 233 of file usb_descriptors.h.
Number of possible configurations
Definition at line 234 of file usb_descriptors.h.
Reserved for future use, must be zero
Definition at line 235 of file usb_descriptors.h.
Binay Coded Decimal Spec. release
Definition at line 229 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|