| Xmega Application Note | |||||
#include <usb_descriptors.h>
Definition at line 158 of file usb_descriptors.h.
Data Fields | |
| uint16_t | bcdDevice |
| uint8_t | bDescriptorType |
| uint8_t | bDeviceClass |
| uint8_t | bDeviceProtocol |
| uint8_t | bDeviceSubClass |
| uint8_t | bLength |
| uint8_t | bMaxPacketSize0 |
| uint8_t | bNumConfigurations |
| uint16_t | bscUSB |
| uint16_t | idProduct |
| uint16_t | idVendor |
| uint8_t | iManufacturer |
| uint8_t | iProduct |
| uint8_t | iSerialNumber |
| uint16_t S_usb_device_descriptor::bcdDevice |
Device release number
Definition at line 168 of file usb_descriptors.h.
DEVICE descriptor type
Definition at line 160 of file usb_descriptors.h.
Class code assigned by the USB
Definition at line 162 of file usb_descriptors.h.
Protocol code assigned by the USB
Definition at line 164 of file usb_descriptors.h.
Sub-class code assigned by the USB
Definition at line 163 of file usb_descriptors.h.
| uint8_t S_usb_device_descriptor::bLength |
Size of this descriptor in bytes
Definition at line 159 of file usb_descriptors.h.
Max packet size for EP0
Definition at line 165 of file usb_descriptors.h.
Number of possible configurations
Definition at line 172 of file usb_descriptors.h.
| uint16_t S_usb_device_descriptor::bscUSB |
Binay Coded Decimal Spec. release
Definition at line 161 of file usb_descriptors.h.
| uint16_t S_usb_device_descriptor::idProduct |
Product ID assigned by the manufacturer
Definition at line 167 of file usb_descriptors.h.
| uint16_t S_usb_device_descriptor::idVendor |
Vendor ID. ATMEL = 0x03EB
Definition at line 166 of file usb_descriptors.h.
Index of manu. string descriptor
Definition at line 169 of file usb_descriptors.h.
Index of prod. string descriptor
Definition at line 170 of file usb_descriptors.h.
Index of S.N. string descriptor
Definition at line 171 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|