| Xmega Application Note | |||||
#include <usb_descriptors.h>
Definition at line 177 of file usb_descriptors.h.
Data Fields | |
| uint8_t | bConfigurationValue |
| uint8_t | bDescriptorType |
| uint8_t | bLength |
| uint8_t | bmAttibutes |
| uint8_t | bNumInterfaces |
| uint8_t | iConfiguration |
| uint8_t | MaxPower |
| uint16_t | wTotalLength |
value for SetConfiguration resquest
Definition at line 182 of file usb_descriptors.h.
CONFIGURATION descriptor type
Definition at line 179 of file usb_descriptors.h.
size of this descriptor in bytes
Definition at line 178 of file usb_descriptors.h.
Configuration characteristics
Definition at line 184 of file usb_descriptors.h.
number of interfaces for this conf.
Definition at line 181 of file usb_descriptors.h.
index of string descriptor
Definition at line 183 of file usb_descriptors.h.
maximum power consumption
Definition at line 185 of file usb_descriptors.h.
total length of data returned
Definition at line 180 of file usb_descriptors.h.
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|