| Xmega Application Note | |||||
#include <usb_specific_request.h>
Definition at line 91 of file usb_specific_request.h.
Data Fields | |
| uint8_t | bCharFormat |
| uint8_t | bDataBits |
| uint8_t | bParityType |
| uint32_t | dwDTERate |
| uint8_t S_line_coding::bCharFormat |
Definition at line 93 of file usb_specific_request.h.
Referenced by cdc_get_line_coding(), and cdc_set_line_coding().
| uint8_t S_line_coding::bDataBits |
Definition at line 95 of file usb_specific_request.h.
Referenced by cdc_get_line_coding(), and cdc_set_line_coding().
| uint8_t S_line_coding::bParityType |
Definition at line 94 of file usb_specific_request.h.
Referenced by cdc_get_line_coding(), and cdc_set_line_coding().
| uint32_t S_line_coding::dwDTERate |
Definition at line 92 of file usb_specific_request.h.
Referenced by cdc_get_line_coding(), and cdc_set_line_coding().
Generated on Mon Jan 18 09:26:15 2010 for AVR1907 Xplain USB Gateway by 1.5.5
|