AVR1631 - Energy Meter Reference Design with ATxmega32A4  Rev 1.0
 All Data Structures Files Functions Variables Typedefs Macros
coefficient Struct Reference

Data Fields

uint16_t volt_const
 for Vrms scalling factor
uint16_t shunt_offset [7]
 for Offset error correction in the phase line
int32_t watt_offset [7]
 for Offset error in the watt calculation
float kwh
 energy
uint16_t shunt_const [7]
 for Irms Scalling factor
float watt_const [7]
 for active power scaling factor
float A1 [7]
 for phase magnitude correction
float B1 [7]
 for phase angle correction

Detailed Description

Definition at line 84 of file meter.h.


The documentation for this struct was generated from the following file: