AVR1631 - Energy Meter Reference Design with ATxmega32A4  Rev 1.0
 All Data Structures Files Functions Variables Typedefs Macros
RTC_BCD_struct Struct Reference

structure for holding the date and time More...

#include <meter_rtc.h>

Data Fields

uint8_t sec
 seconds
uint8_t min
 minutes
uint8_t hr
 hours
uint8_t day
 day
uint8_t month
 month
uint16_t year
 year

Detailed Description

structure for holding the date and time

Definition at line 55 of file meter_rtc.h.


The documentation for this struct was generated from the following file: