![]() |
AVR1631 - Energy Meter Reference Design with ATxmega32A4
Rev 1.0
|
Metering Algorithm implementation. More...
#include "meter.h"Go to the source code of this file.
Functions | |
| void | rtc_init () |
| ISR (RTC_OVF_vect) | |
| void | update_time () |
Variables | |
| uint8_t | power_status_flag = 0 |
| hold the status of mains power supply | |
| const uint8_t | days_lookup [12] = {31, 28, 31, 30, 31, 30, 31, 31, 30, 31, 30, 31} |
| lookup table for number of days in a month | |
| RTC_BCD_t | rtcTime = {0,0,0,1,1,2012} |
| structure for holding the time value | |
Metering Algorithm implementation.
$Revision: 1.0
$Date: 2012-07-01 10:10:10 +0530
Copyright (c) 2008, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file meter_rtc.c.
| ISR | ( | RTC_OVF_vect | ) |
breif The RTC ISR occurs in every sec. The time and date is updated in this function and the rtc_flag is set
update the time and date
check the status of mains power supply
if power is on, set the rtc_flag
if power is off, clear the rtc_flag
Definition at line 77 of file meter_rtc.c.
| void rtc_init | ( | ) |
brief This function initilize RTC to external clock and 1 sec interrupt.
Definition at line 63 of file meter_rtc.c.
| void update_time | ( | ) |
breif This function updates the date and time
Definition at line 106 of file meter_rtc.c.