AVR1631 - Energy Meter Reference Design with ATxmega32A4
Rev 1.0
Main Page
Data Structures
Files
File List
Globals
All
Data Structures
Files
Functions
Variables
Typedefs
Macros
avr_compiler.h
Go to the documentation of this file.
1
/* This file has been prepared for Doxygen automatic documentation generation.*/
45
#ifndef COMPILER_AVR_H
46
#define COMPILER_AVR_H
47
48
#ifndef F_CPU
49
50
#define F_CPU 32000000UL
51
#endif
52
53
#include <stdint.h>
54
#include <stdbool.h>
55
#include <stdlib.h>
56
58
#define AVR_ENTER_CRITICAL_REGION( ) uint8_t volatile saved_sreg = SREG; \
59
cli();
60
64
#define AVR_LEAVE_CRITICAL_REGION( ) SREG = saved_sreg;
65
66
#if defined( __ICCAVR__ )
67
68
#include <inavr.h>
69
#include <ioavr.h>
70
#include <intrinsics.h>
71
#include <pgmspace.h>
72
73
#ifndef __HAS_ELPM__
74
#define _MEMATTR __flash
75
#else
/* __HAS_ELPM__ */
76
#define _MEMATTR __farflash
77
#endif
/* __HAS_ELPM__ */
78
89
#define delay_us( us ) ( __delay_cycles( ( F_CPU / 1000000UL ) * ( us ) ) )
90
104
#define PRAGMA(x) _Pragma( #x )
105
#define ISR(vec) PRAGMA( vector=vec ) __interrupt void handler_##vec(void)
106
#define sei( ) (__enable_interrupt( ))
107
#define cli( ) (__disable_interrupt( ))
108
110
#define nop( ) (__no_operation())
111
113
#define watchdog_reset( ) (__watchdog_reset( ))
114
115
116
#define INLINE PRAGMA( inline=forced ) static
117
118
#define FLASH_DECLARE(x) _MEMATTR x
119
#define FLASH_STRING(x) ((_MEMATTR const char *)(x))
120
#define FLASH_STRING_T char const _MEMATTR *
121
#define FLASH_BYTE_ARRAY_T uint8_t const _MEMATTR *
122
#define PGM_READ_BYTE(x) *(x)
123
#define PGM_READ_WORD(x) *(x)
124
125
#define SHORTENUM
126
127
#elif defined( __GNUC__ )
128
129
#include <avr/io.h>
130
#include <avr/interrupt.h>
131
#include <avr/pgmspace.h>
132
#include <util/delay.h>
133
135
#define delay_us( us ) (_delay_us( us ))
136
137
#define INLINE static inline
138
140
#define nop() do { __asm__ __volatile__ ("nop"); } while (0)
141
142
#define MAIN_TASK_PROLOGUE int
143
144
145
#define MAIN_TASK_EPILOGUE() return -1;
146
147
#define SHORTENUM __attribute__ ((packed))
148
149
#else
150
#error Compiler not supported.
151
#endif
152
153
#endif
154
avr_compiler.h
Generated on Fri Sep 14 2012 16:28:34 for AVR1631 - Energy Meter Reference Design with ATxmega32A4 by
1.8.1.2