| Header file for compiler compatibility | |
| This is the code for the ADC and DAC tests | |
| This is the header file for the ADC and DAC tests | |
| Settings and definitions for the CPU registers test | |
| This file contains the function definition for a CPU register test that is compatible with AVR GCC | |
| This file contains the function definition for a CPU register test that is compatible with IAR | |
| Settings and defines used in connection with CRC memory tests | |
| Driver for 16- and 32-bit CRC using CRC hardware module | |
| Definitions and settings for the CRC hardware module driver | |
| Functions for computing 32- and 16-bit CRC for EEPROM and Flash | |
| Definitions and settings for the CRC implemented in software | |
| CPU frequency test | |
| Settings and definitions for the CPU frequency test | |
| This file contains functions for monitoring the frequency of execution of registered interrupts | |
| This file contains settings and definitions for the interrupt monitor | |
| Driver for the RTC | |
| Settings for the RTC driver | |
| SRAM test based on the March X algorithm | |
| Settings for the SRAM test | |
| Watchdog timer self-diagnostic routine | |
| Settings for the watchdog timer test | |
| Macros and definitions for handling errors and other configurable actions | |
| This in an demo application for the ADC and DAC tests | |
| Demo application for the CRC tests | |
| This is the demo application for the CPU frequency test | |
| This in an demo application for the interrupt monitor | |
| This is a demo application for the CPU registers test | |
| Example application for the SRAM test | |
| This is the demo application for the watchdog timer (WDT) test |