| Xmega Application Note | |||||
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/ 00052 #include "avr_compiler.h" 00053 #include "clksys_driver.h" 00054 00055 /* The LED to use for visual feedback. */ 00056 #define LEDPORT PORTD 00057 #define LEDMASK 0xFF 00058 00059 /* Which switches to listen to */ 00060 #define SWITCHPORT PORTC 00061 #define SWITCHMASK 0xFF 00062 00063 00064 /* Prototype function. */ 00065 void WaitForSwitches( void ); 00066 00067 00076 int main( void ) 00077 { 00078 /* Set up user interface. */ 00079 LEDPORT.DIRSET = LEDMASK; 00080 LEDPORT.OUTSET = LEDMASK; 00081 SWITCHPORT.DIRCLR = SWITCHMASK; 00082 00083 /* Set up Timer/Counter 0 to work from CPUCLK/64, with period 10000 and 00084 * enable overflow interrupt. 00085 */ 00086 TCC0.PER = 10000; 00087 TCC0.CTRLA = ( TCC0.CTRLA & ~TC0_CLKSEL_gm ) | TC_CLKSEL_DIV64_gc; 00088 TCC0.INTCTRLA = ( TCC0.INTCTRLA & ~TC0_OVFINTLVL_gm ) | 00089 TC_OVFINTLVL_MED_gc; 00090 00091 /* Enable low interrupt level in PMIC and enable global interrupts. */ 00092 PMIC.CTRL |= PMIC_MEDLVLEN_bm; 00093 sei(); 00094 00095 00096 /* This while loop run through and switch between the different 00097 * system clock sources available. 00098 */ 00099 while(1) { 00100 00101 /* Wait for user input while the LEDs toggle. */ 00102 WaitForSwitches(); 00103 00104 00105 /* Enable internal 32 MHz ring oscillator and wait until it's 00106 * stable. Divide clock by two with the prescaler C and set the 00107 * 32 MHz ring oscillator as the main clock source. Wait for 00108 * user input while the LEDs toggle. 00109 */ 00110 CLKSYS_Enable( OSC_RC32MEN_bm ); 00111 CLKSYS_Prescalers_Config( CLK_PSADIV_1_gc, CLK_PSBCDIV_1_2_gc ); 00112 do {} while ( CLKSYS_IsReady( OSC_RC32MRDY_bm ) == 0 ); 00113 CLKSYS_Main_ClockSource_Select( CLK_SCLKSEL_RC32M_gc ); 00114 WaitForSwitches( ); 00115 00116 00117 /* Enable for external 2-9 MHz crystal with quick startup time 00118 * (256CLK). Check if it's stable and set the external 00119 * oscillator as the main clock source. Wait for user input 00120 * while the LEDs toggle. 00121 */ 00122 CLKSYS_XOSC_Config( OSC_FRQRANGE_2TO9_gc, 00123 false, 00124 OSC_XOSCSEL_EXTCLK_gc ); 00125 CLKSYS_Enable( OSC_XOSCEN_bm ); 00126 do {} while ( CLKSYS_IsReady( OSC_XOSCRDY_bm ) == 0 ); 00127 CLKSYS_Main_ClockSource_Select( CLK_SCLKSEL_XOSC_gc ); 00128 CLKSYS_Disable( OSC_RC32MEN_bm ); 00129 WaitForSwitches(); 00130 00131 00132 /* Divide Prescaler C by two and Prescaler C by two, and wait 00133 * for user input. 00134 */ 00135 CLKSYS_Prescalers_Config( CLK_PSADIV_1_gc, CLK_PSBCDIV_2_2_gc ); 00136 WaitForSwitches(); 00137 00138 00139 /* Enable internal 32 kHz calibrated oscillator and check for 00140 * it to be stable and set prescaler A, B and C to none. Set 00141 * the 32 kHz oscillator as the main clock source. Wait for 00142 * user input while the LEDs toggle. 00143 */ 00144 CLKSYS_Enable( OSC_RC32KEN_bm ); 00145 CLKSYS_Prescalers_Config( CLK_PSADIV_1_gc, CLK_PSBCDIV_1_1_gc ); 00146 do {} while ( CLKSYS_IsReady( OSC_RC32KRDY_bm ) == 0 ); 00147 CLKSYS_Main_ClockSource_Select( CLK_SCLKSEL_RC32K_gc ); 00148 CLKSYS_Disable( OSC_XOSCEN_bm ); 00149 WaitForSwitches(); 00150 00151 00152 /* Configure PLL with the 2 MHz RC oscillator as source and 00153 * multiply by 30 to get 60 MHz PLL clock and enable it. Wait 00154 * for it to be stable and set prescaler C to divide by two 00155 * to set the CPU clock to 30 MHz. Disable unused clock and 00156 * wait for user input. 00157 */ 00158 CLKSYS_PLL_Config( OSC_PLLSRC_RC2M_gc, 30 ); 00159 CLKSYS_Enable( OSC_PLLEN_bm ); 00160 CLKSYS_Prescalers_Config( CLK_PSADIV_1_gc, CLK_PSBCDIV_1_2_gc ); 00161 do {} while ( CLKSYS_IsReady( OSC_PLLRDY_bm ) == 0 ); 00162 CLKSYS_Main_ClockSource_Select( CLK_SCLKSEL_PLL_gc ); 00163 CLKSYS_Disable( OSC_XOSCEN_bm ); 00164 WaitForSwitches( ); 00165 00166 00167 /* Select 2 MHz RC oscillator as main clock source and diable 00168 * unused clock. 00169 */ 00170 do {} while ( CLKSYS_IsReady( OSC_RC2MRDY_bm ) == 0 ); 00171 CLKSYS_Main_ClockSource_Select( CLK_SCLKSEL_RC2M_gc ); 00172 CLKSYS_Disable( OSC_PLLEN_bm ); 00173 00174 } 00175 } 00176 00179 void WaitForSwitches( void ) 00180 { 00181 do {} while ( ( SWITCHPORT.IN & SWITCHMASK ) == SWITCHMASK ); 00182 delay_us( 1000 ); 00183 do {} while ( ( SWITCHPORT.IN & SWITCHMASK ) != SWITCHMASK ); 00184 delay_us( 1000 ); 00185 } 00186 00187 00189 ISR(TCC0_OVF_vect) 00190 { 00191 LEDPORT.OUTTGL = LEDMASK; 00192 }
Generated on Mon Sep 14 09:48:09 2009 for AVR1003 Using the XMEGA Clock System by 1.5.8
|