Xmega Application Note


File List
Here is a list of all files with brief descriptions:
avr_compiler.h [code]This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture
documentation.h [code]
spi_driver.c [code]XMEGA SPI driver source file
spi_driver.h [code]XMEGA SPI driver header file
spi_interrupt_example.c [code]XMEGA SPI interrupt-driven driver example source
spi_polled_example.c [code]XMEGA SPI polled driver example source