| XMEGA Application Note | |||||
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/ 00064 #include "avr_compiler.h" 00065 #include "ccpwrite.h" 00066 #include "sleepmgr.h" 00067 #include "lowpower.h" 00068 #include "rtc_driver.h" 00069 00071 #define RTC_PERIOD 8 00072 00074 #ifndef F_CPU 00075 #define F_CPU 2000000 00076 #endif // F_CPU 00077 00078 00080 uint8_t gState = 0; 00081 00082 00090 int main(void) 00091 { 00092 // Initialize XMEGA to the least power consuming state on the Xplain board. 00093 LOWPOWER_Init(); 00094 00095 // Enable EEPROM and Flash power reduction mode. 00096 CCPWrite(&NVM.CTRLB, NVM_EPRM_bm | NVM_FPRM_bm); 00097 00098 // Enable pull-down on PORTQ3. 00099 PORTQ.PIN3CTRL = PORT_OPC_PULLDOWN_gc; 00100 // Set PORTB1 as input w/ buffer disabled. 00101 PORTB.PIN1CTRL = PORT_ISC_INPUT_DISABLE_gc; 00102 00103 // Initialize the sleep manager. 00104 SLEEPMGR_Init(); 00105 00106 // Clear bit for RTC in PRR (it is set by LOWPOWER_Init()). 00107 PR.PRGEN &= ~PR_RTC_bm; 00108 00109 // Enable external 32 kHz XTAL oscillator in low-power mode for RTC. 00110 OSC.XOSCCTRL = OSC_XOSCSEL_32KHz_gc | OSC_X32KLPM_bm; 00111 OSC.CTRL |= OSC_XOSCEN_bm; 00112 00113 // Wait for oscillator to stabilize. 00114 do { } while (!( OSC.STATUS & OSC_XOSCRDY_bm )); 00115 00116 // Set the oscillator as clock source for RTC. 00117 CLK.RTCCTRL = CLK_RTCSRC_TOSC_gc | CLK_RTCEN_bm; 00118 00119 // Wait until RTC is ready. 00120 do { } while ( RTC_Busy() ); 00121 00122 // Configure RTC wakeup period. 00123 RTC_Initialize( RTC_PERIOD, 0, RTC_PERIOD-1, RTC_PRESCALER_DIV1024_gc ); 00124 00125 // Enable RTC compare interrupts. 00126 RTC_SetCompareIntLevel( RTC_COMPINTLVL_LO_gc ); 00127 PMIC.CTRL |= PMIC_LOLVLEN_bm; 00128 sei(); 00129 00130 // The device should first spend time in ACTIVE, so wait for 00131 // the RTC compare ISR to change the state. 00132 do { } while(gState == 0); 00133 00134 // Disable Flash power reduction mode due to errata. 00135 // (The device will spend most of its time in sleep from now on, so we 00136 // won't bother clearing/setting FPRM before and after sleep.) 00137 CCPWrite(&NVM.CTRLB, NVM_EPRM_bm); 00138 00139 // Go to sleep. The RTC compare ISR configures the sleep modes. 00140 do { 00141 SLEEPMGR_Sleep(); 00142 } while (1); 00143 } 00144 00145 00151 ISR(RTC_COMP_vect) 00152 { 00153 switch(gState) { 00154 // The device starts out in active mode. Go to Idle. 00155 case 0: 00156 SLEEPMGR_Lock( SLEEPMGR_IDLE ); 00157 ++gState; 00158 break; 00159 00160 // Power-save follows after Idle. 00161 case 1: 00162 SLEEPMGR_Unlock( SLEEPMGR_IDLE ); 00163 SLEEPMGR_Lock( SLEEPMGR_SAVE ); 00164 ++gState; 00165 break; 00166 00167 // Power-down follows after Power-save. The device won't wake up again. 00168 case 2: 00169 SLEEPMGR_Unlock( SLEEPMGR_SAVE ); 00170 SLEEPMGR_Lock( SLEEPMGR_DOWN ); 00171 ++gState; 00172 break; 00173 00174 // Shouldn't end up here.. Go to Idle. 00175 default: 00176 SLEEPMGR_Init(); 00177 SLEEPMGR_Lock( SLEEPMGR_IDLE ); 00178 gState = 1; 00179 } 00180 }
Generated on Mon Nov 9 13:44:26 2009 for XMEGA power consumption evaluation code by 1.5.9
|