| XMEGA Application Note | |||||
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/ 00062 #include "avr_compiler.h" 00063 #include "ccpwrite.h" 00064 #include "rtc32_driver.h" 00065 #include "sleepmgr.h" 00066 #include "lowpower.h" 00067 00068 00083 #define SLEEP_MODE SLEEPMGR_DOWN 00084 00085 00092 #define USE_RTC 00094 #define RTC_PERIOD 5 00095 00096 00098 #ifndef F_CPU 00099 #define F_CPU 2000000 00100 #endif // F_CPU 00101 00102 00110 int main(void) 00111 { 00112 // Initialize to the least power consuming state. 00113 LOWPOWER_Init(); 00114 00115 // Enable EEPROM and Flash power reduction mode. 00116 CCPWrite(&NVM.CTRLB, NVM_EPRM_bm | NVM_FPRM_bm); 00117 00118 // Initialize the sleep manager, lock a sleep mode if configured. 00119 SLEEPMGR_Init(); 00120 #ifdef SLEEP_MODE 00121 SLEEPMGR_Lock( SLEEP_MODE ); 00122 #endif // SLEEP_MODE 00123 00124 // If use of the RTC as interval timer is configured, set it up. 00125 #ifdef USE_RTC 00126 // Clear bit for RTC in PRR (it is set by LOWPOWER_Init()). 00127 PR.PRGEN &= ~PR_RTC_bm; 00128 00129 // Reset the battery backup module. 00130 RTC32_Reset(); 00131 00132 // Configure and enable TOSC, then set up and enable the RTC32 module. 00133 RTC32_ToscEnable( false ); 00134 RTC32_Initialize( RTC_PERIOD, 0, 0 ); 00135 00136 // Enable RTC compare interrupts. 00137 RTC32_SetCompareIntLevel( RTC32_COMPINTLVL_LO_gc ); 00138 PMIC.CTRL |= PMIC_LOLVLEN_bm; 00139 sei(); 00140 #endif // USE_RTC 00141 00142 // Main loop. 00143 do { 00144 /* On wake-up, stay in ACTIVE mode for 0.5 s and then go back to sleep. 00145 * 00146 * In an actual application, you would process events/data here. 00147 */ 00148 delay_us(500000); 00149 00150 // Due to errata, disable Flash power reduction before sleep. 00151 CCPWrite(&NVM.CTRLB, NVM_EPRM_bm); 00152 00153 SLEEPMGR_Sleep(); 00154 00155 // Re-enable Flash power reduction mode after sleep. 00156 CCPWrite(&NVM.CTRLB, NVM_EPRM_bm | NVM_FPRM_bm); 00157 } while (1); 00158 } 00159 00160 00161 /* RTC32 compare ISR 00162 * 00163 * The RTC is only used to wake the device up at intervals, so the ISR 00164 * does not need to do anything. 00165 */ 00166 ISR(RTC32_COMP_vect) 00167 { 00168 }
Generated on Mon Nov 9 13:44:26 2009 for XMEGA power consumption evaluation code by 1.5.9
|