| XMEGA Application Note | |||||
00001 // This file has been prepared for Doxygen automatic documentation generation. 00051 #ifndef LOWPOWER_H 00052 #define LOWPOWER_H 00053 00054 00055 /*============================= CONFIG =======================================*/ 00057 //#define NO_JTAG 00058 00059 00060 /*============================ PROTOTYPES ====================================*/ 00061 #ifdef __cplusplus 00062 extern "C" { 00063 #endif 00064 00065 void LOWPOWER_Init( void ); 00066 00067 #ifdef __cplusplus 00068 } /* extern "C" */ 00069 #endif 00070 00071 #endif // LOWPOWER_H
Generated on Mon Nov 9 13:44:26 2009 for XMEGA power consumption evaluation code by 1.5.9
|