| XMEGA Application Note | |||||

Go to the source code of this file.
Functions | |
| void | LOWPOWER_Init (void) |
| Disable JTAG interface. (Comment out to leave it enabled.). | |
This file contains a function prototype, and configuration if JTAG should be disabled. Comment out the definition of NO_JTAG if disabling of this is not wanted.
Copyright (c) 2008, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file lowpower.h.
| void LOWPOWER_Init | ( | void | ) |
Disable JTAG interface. (Comment out to leave it enabled.).
Perform initialization of XMEGA device
This function merely contains macros, which are defined in lowpower_macros.h depending on which XMEGA device the project is compiled for.
The JTAG interface is disabled if NO_JTAG is defined in lowpower.h.
Definition at line 77 of file lowpower.c.
References DISABLE_ANLG, DISABLE_COM, DISABLE_GEN, DISABLE_JTAG, DISABLE_TC, and ENABLE_PULLUP.
Referenced by main().
00078 { 00079 #ifdef NO_JTAG 00080 DISABLE_JTAG(); 00081 #endif // NO_JTAG 00082 00083 DISABLE_GEN(); 00084 DISABLE_TC(); 00085 DISABLE_COM(); 00086 DISABLE_ANLG(); 00087 ENABLE_PULLUP(); 00088 }
Generated on Mon Nov 9 13:44:31 2009 for XMEGA power consumption evaluation code by 1.5.9
|