| XMEGA Application Note | |||||
00001 // This file has been prepared for Doxygen automatic documentation generation. 00061 /*============================ INCLUDES ======================================*/ 00062 //#include "compiler.h" 00063 #include "avr_compiler.h" 00064 #include "lowpower.h" 00065 #include "lowpower_macros.h" 00066 00067 00068 00069 /*=========================== DEFINITIONS ====================================*/ 00070 00077 void LOWPOWER_Init( void ) 00078 { 00079 #ifdef NO_JTAG 00080 DISABLE_JTAG(); 00081 #endif // NO_JTAG 00082 00083 DISABLE_GEN(); 00084 DISABLE_TC(); 00085 DISABLE_COM(); 00086 DISABLE_ANLG(); 00087 ENABLE_PULLUP(); 00088 }
Generated on Mon Nov 9 13:44:26 2009 for XMEGA power consumption evaluation code by 1.5.9
|