| XMEGA Application Note | |||||
| avr_compiler.h [code] | This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture |
| ccpwrite.c [code] | CCP (Configuration Change Protection) write helper function |
| ccpwrite.h [code] | Header file for CCP write helper function |
| config_sleepmgr.h [code] | Sleep manager configuration file |
| documentation.h [code] | |
| lowpower.c [code] | XMega low power initialization |
| lowpower.h [code] | XMega low power initialization |
| lowpower_macros.h [code] | XMega low power macros |
| rtc32_driver.c [code] | XMEGA 32-bit RTC driver source file |
| rtc32_driver.h [code] | XMEGA 32-bit RTC driver header file |
| rtc_driver.c [code] | XMEGA RTC driver source file |
| rtc_driver.h [code] | XMEGA RTC driver header file |
| sleepmgr.c [code] | Sleep manager source file |
| sleepmgr.h [code] | Sleep manager header file |
| xmega_power_consumption.c [code] | XMEGA power consumption validation main program file |
| xmega_rtc32_power_consumption.c [code] | XMEGA power consumption validation main program file for 32-bit RTC |
| xmega_rtc32_sleep_example.c [code] | XMEGA sleep manager example main program file for 32-bit RTC |
| xmega_sleep_example.c [code] | XMEGA sleep manager example main program file |
| xplain_power_consumption.c [code] | XMEGA power consumption validation main program file |
| xplain_sleep_example.c [code] | XMEGA sleep manager example main program file for Xplain |
Generated on Mon Nov 9 13:44:44 2009 for XMEGA power consumption evaluation code by 1.5.9
|