| XMEGA Application Note | |||||
#include "ccpwrite.h"

Go to the source code of this file.
Functions | |
| void | CCPWrite (volatile uint8_t *address, uint8_t value) |
| CCP write helper function written in assembly. | |
This file contains the definition of a function for writing to CCP registers with the correct timing.
Copyright (c) 2008, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file ccpwrite.c.
| void CCPWrite | ( | volatile uint8_t * | address, | |
| uint8_t | value | |||
| ) |
CCP write helper function written in assembly.
This function is written in assembly because of the time-critial operation of writing to the registers.
| address | Pointer to the register to write to. | |
| value | Value to write to the register. |
Definition at line 65 of file ccpwrite.c.
References ENTER_CRITICAL_REGION, and LEAVE_CRITICAL_REGION.
Referenced by main().
00066 { 00067 ENTER_CRITICAL_REGION( ); 00068 #ifdef __ICCAVR__ 00069 00070 asm("movw r30, r16"); 00071 #ifdef RAMPZ 00072 RAMPZ = 0; 00073 #endif 00074 asm("ldi r16, 0xD8 \n" 00075 "out 0x34, r16 \n" 00076 #if (__MEMORY_MODEL__ == 1) 00077 "st Z, r17 \n"); 00078 #elif (__MEMORY_MODEL__ == 2) 00079 "st Z, r18 \n"); 00080 #else /* (__MEMORY_MODEL__ == 3) || (__MEMORY_MODEL__ == 5) */ 00081 "st Z, r19 \n"); 00082 #endif /* __MEMORY_MODEL__ */ 00083 00084 #elif defined __GNUC__ 00085 volatile uint8_t * tmpAddr = address; 00086 #ifdef RAMPZ 00087 RAMPZ = 0; 00088 #endif 00089 asm volatile( 00090 "movw r30, %0" "\n\t" 00091 "ldi r16, %2" "\n\t" 00092 "out %3, r16" "\n\t" 00093 "st Z, %1" "\n\t" 00094 : 00095 : "r" (tmpAddr), "r" (value), "M" (CCP_IOREG_gc), "i" (&CCP) 00096 : "r16", "r30", "r31" 00097 ); 00098 00099 #endif 00100 LEAVE_CRITICAL_REGION( ); 00101 }
Generated on Mon Nov 9 13:44:28 2009 for XMEGA power consumption evaluation code by 1.5.9
|