defines.h File Reference


Detailed Description

Defines and includes for main.c and LCD_driver.c.

Application note:
AVR065: LCD Driver for the STK502
Documentation:
For comprehensive code documentation, supported compilers, compiler settings and supported devices see readme.html
Author:
Atmel Corporation: http://www.atmel.com
Support email: avr@atmel.com
Name
RELEASE_1_1
Revision
1.3
RCSfile
defines.h,v
Date
2006/02/16 18:14:01

Definition in file defines.h.

#include <iom169.h>

Include dependency graph for defines.h:

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Defines

#define FALSE   0
#define SFR_W_EXT(a, b)
#define TRUE   1


Define Documentation

#define FALSE   0
 

Definition at line 29 of file defines.h.

Referenced by LCD_Init(), LCD_SOF_interrupt(), LCD_timerDelay(), and main().

#define SFR_W_EXT a,
 ) 
 

Definition at line 26 of file defines.h.

#define TRUE   1
 

Definition at line 30 of file defines.h.

Referenced by LCD_SOF_interrupt(), LCD_timerDelay(), and main().


Generated on Fri Feb 17 12:31:57 2006 for AVR065: LCD Driver for the STK502 by  doxygen 1.4.5