Definition in file LCD_driver.c.
#include "defines.h"
#include "LCD_driver.h"
Include dependency graph for LCD_driver.c:

Go to the source code of this file.
Functions | |
| void | LCD_AllSegments (unsigned char input) |
| display all or hide all LCD segments on the STK502 LCD. | |
| void | LCD_Init (void) |
| Initialize LCD_displayData buffer. Set up the LCD (timing, contrast, etc.). | |
| __interrupt void | LCD_SOF_interrupt (void) |
| Latch the LCD_displayData and Set LCD_status.updateComplete. | |
| void | LCD_WriteDigit (unsigned char c, unsigned char digit) |
| Stores LCD control data in the LCD_displayData buffer. (The LCD_displayData is latched in the LCD_SOF interrupt). | |
Variables | |
| __flash unsigned int | LCD_character_table [] |
| Look-up table used when converting ASCII to LCD display data (segment control). | |
| unsigned char | LCD_displayData [LCD_REGISTER_COUNT] |
| LCD display buffer (for double buffering). | |
| _LCD_status | LCD_status = {0x01} |
| LCD_status = {0, 0, 0, 0, 0, 0, FALSE, TRUE};. | |
| unsigned char | LCD_timer = LCD_TIMER_SEED |
| Determine the delay to next LCD update. | |
|
|
display all or hide all LCD segments on the STK502 LCD.
Definition at line 176 of file LCD_driver.c. References LCD_displayData. Referenced by LCD_Init(). 00177 { 00178 unsigned char i; 00179 unsigned char *ptr; 00180 00181 if( input ) // if input == TRUE 00182 input = 0xFF; // set setgemts to 0xFF 00183 // (else set segments to 0x00) 00184 00185 ptr = LCD_displayData; 00186 i = 20; 00187 do // Set all LCD segment register to the variable ucSegments 00188 { 00189 *ptr++ = input; // Set/clear the bits in all LCD registers 00190 } while ( --i ); 00191 }
|
|
|
Initialize LCD_displayData buffer. Set up the LCD (timing, contrast, etc.).
Definition at line 98 of file LCD_driver.c. References FALSE, LCD_AllSegments(), LCD_CONTRAST_LEVEL, and LCD_INITIAL_CONTRAST. Referenced by main(). 00099 { 00100 LCD_AllSegments( FALSE ); // Clear segment buffer. 00101 LCDCRA = (1<<LCDEN); // Enable LCD. 00102 00103 LCD_CONTRAST_LEVEL(LCD_INITIAL_CONTRAST); //Set the LCD contrast level 00104 00105 // Select asynchronous clock source, enable all COM pins and enable all segment pins. 00106 LCDCRB = (1<<LCDCS) | (1<<LCDMUX1) | (1<<LCDMUX0) | (1<<LCDPM2) | (1<<LCDPM1)| (1<<LCDPM0); 00107 LCDFRR = (1<<LCDPS0); // Set LCD prescaler to CLK(lcd)/64 = 64Hz. 00108 00109 LCDCRA |= (1<<LCDIE); //Enable LCD_Start_frame interrupt 00110 }
Here is the call graph for this function: ![]() |
|
|
Latch the LCD_displayData and Set LCD_status.updateComplete.
Definition at line 197 of file LCD_driver.c. References FALSE, LCD_displayData, LCD_timer, LCD_TIMER_SEED, pLCDREG, TRUE, _LCD_status::updateComplete, and _LCD_status::updateRequired. 00200 { 00201 unsigned char i; 00202 unsigned char *src, *dest; 00203 00204 LCD_timer--; 00205 if( LCD_timer == 0 ) 00206 { 00207 if( LCD_status.updateRequired == TRUE ) 00208 { 00209 LCD_timer = LCD_TIMER_SEED; 00210 LCD_status.updateComplete = TRUE; // Set the ucLCD_ScrollReady to true. 00211 00212 // Copy display data buffer to I/O segment registers. 00213 i = 20; 00214 dest = &pLCDREG; 00215 src = LCD_displayData; 00216 do 00217 { 00218 *dest++ = *src++; 00219 } while ( --i ); 00220 } 00221 else 00222 { 00223 LCD_timer = 1; //If LCD timer allows update of the LCD, but update is blocked 00224 // by LCD_status.updateRequired == FALSE the LCD_timer is preloaded 00225 // with smallest timer seed to ensure fastest LCD update. 00226 LCD_status.updateComplete = FALSE; //Block for further access to the LCD_displayData until 00227 // LCD update has been performed. 00228 } 00229 } 00230 }
|
|
||||||||||||
|
Stores LCD control data in the LCD_displayData buffer. (The LCD_displayData is latched in the LCD_SOF interrupt).
Definition at line 119 of file LCD_driver.c. References LCD_character_table, and LCD_displayData. Referenced by main(). 00120 { 00121 00122 unsigned int seg; 00123 unsigned char i; 00124 unsigned char mask, nibble; 00125 unsigned char *ptr; 00126 00127 //Lookup character table for segmet data 00128 seg = 0x0000; 00129 if ( (c >= '*') && (c <= 'z') ) 00130 { 00131 // c is in character_table. 00132 // Convert to upper if necessarry. 00133 if ( c >= 'a' ) c &= ~0x20; 00134 c -= '*'; 00135 seg = LCD_character_table[c]; 00136 } 00137 else 00138 { 00139 return; //ASCII code out of range 00140 } 00141 00142 // Adjust mask according to digit 00143 mask = 0x0F; // (1), 3, 5, 7 00144 if ( digit & 0x01 ) 00145 { 00146 //left empty to optimize code size 00147 } 00148 else 00149 { 00150 mask = 0xF0; // (0), 2, 4, 6 00151 } 00152 00153 i = digit-2; //i used as pointer offset 00154 if ( i >= 6 ) //Test if LCD digit is out of range 00155 return; 00156 i >>= 1; 00157 ptr = LCD_displayData + i; // Point to the first relevant LCDDR; i = {0,0,1,1,2,2} 00158 00159 i = 4; //i used as loop counter 00160 do 00161 { 00162 nibble = seg & 0x000F; 00163 seg >>= 4; 00164 if ( digit & 0x01 ) 00165 nibble <<= 4; 00166 *ptr = (*ptr & mask) | nibble; 00167 ptr += 5; 00168 } while ( --i ); 00169 }
|
|
|
Look-up table used when converting ASCII to LCD display data (segment control).
Definition at line 37 of file LCD_driver.c. Referenced by LCD_WriteDigit(). |
|
|
LCD display buffer (for double buffering).
Definition at line 34 of file LCD_driver.c. Referenced by LCD_AllSegments(), LCD_SOF_interrupt(), and LCD_WriteDigit(). |
|
|
LCD_status = {0, 0, 0, 0, 0, 0, FALSE, TRUE};.
Definition at line 31 of file LCD_driver.c. Referenced by LCD_timerDelay(), and main(). |
|
|
Determine the delay to next LCD update.
Definition at line 32 of file LCD_driver.c. Referenced by LCD_SOF_interrupt(), and LCD_timerDelay(). |
1.4.5