Altium Designer Pick and Place Locations
C:\ALTIUM_WORK\BBS Boards\Kits\BB89X25A_MCP1501 Kit\01_Design_Files\Hardware\trunk\Project_Outputs\DevTools\02-01479-R1_PNP\02-01479-R1_PNP.txt

========================================================================================================================
File Design Information:

Date:       14/08/25
Time:       08:34
Revision:   Not in VersionControl
Variant:    No variations
Units used: mm

Designator Comment            Layer       Footprint      Center-X(mm) Center-Y(mm) Rotation Description                                 
LABEL1     08-10015           BottomLayer 08-10015       -332.1800    -423.5800    0        ""                                          
R11        Resistor           TopLayer    RES_C_0805     11.8724      97.9000      180      Resistor                                    
U11        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       9.6724       100.9000     90       "High-Precision Buffered Voltage Reference" 
C12        "Capacitor NP"     TopLayer    CAP_C_0805     11.8724      95.8000      0        ""                                          
C11        "Capacitor NP"     TopLayer    CAP_C_0805     7.4224       97.9380      0        ""                                          
J11        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 7.2726       88.1999      0        ""                                          
R101       Resistor           TopLayer    RES_C_0805     61.1276      61.6000      360      Resistor                                    
U101       "MCP1501 SOT-23-6" TopLayer    SOT-23-6       63.3276      58.6000      270      "High-Precision Buffered Voltage Reference" 
C102       "Capacitor NP"     TopLayer    CAP_C_0805     61.1276      63.7000      180      ""                                          
C101       "Capacitor NP"     TopLayer    CAP_C_0805     65.5776      61.5620      180      ""                                          
J101       "Header 1x4"       TopLayer    HDR_M_2.54_1x4 65.7275      71.3001      180      ""                                          
R91        Resistor           TopLayer    RES_C_0805     46.5210      61.6000      360      Resistor                                    
U91        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       48.7210      58.6000      270      "High-Precision Buffered Voltage Reference" 
C92        "Capacitor NP"     TopLayer    CAP_C_0805     46.5210      63.7000      180      ""                                          
C91        "Capacitor NP"     TopLayer    CAP_C_0805     50.9710      61.5620      180      ""                                          
J91        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 51.1208      71.3001      180      ""                                          
R81        Resistor           TopLayer    RES_C_0805     31.9144      61.6000      360      Resistor                                    
U81        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       34.1144      58.6000      270      "High-Precision Buffered Voltage Reference" 
C82        "Capacitor NP"     TopLayer    CAP_C_0805     31.9144      63.7000      180      ""                                          
C81        "Capacitor NP"     TopLayer    CAP_C_0805     36.3644      61.5620      180      ""                                          
J81        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 36.5142      71.3001      180      ""                                          
R71        Resistor           TopLayer    RES_C_0805     17.3078      61.6000      360      Resistor                                    
U71        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       19.5078      58.6000      270      "High-Precision Buffered Voltage Reference" 
C72        "Capacitor NP"     TopLayer    CAP_C_0805     17.3078      63.7000      180      ""                                          
C71        "Capacitor NP"     TopLayer    CAP_C_0805     21.7578      61.5620      180      ""                                          
J71        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 21.9076      71.3001      180      ""                                          
R61        Resistor           TopLayer    RES_C_0805     2.7011       61.6000      360      Resistor                                    
U61        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       4.9011       58.6000      270      "High-Precision Buffered Voltage Reference" 
C62        "Capacitor NP"     TopLayer    CAP_C_0805     2.7011       63.7000      180      ""                                          
C61        "Capacitor NP"     TopLayer    CAP_C_0805     7.1511       61.5620      180      ""                                          
J61        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 7.3010       71.3001      180      ""                                          
R51        Resistor           TopLayer    RES_C_0805     70.2989      97.9000      180      Resistor                                    
U51        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       68.0989      100.9000     90       "High-Precision Buffered Voltage Reference" 
C52        "Capacitor NP"     TopLayer    CAP_C_0805     70.2989      95.8000      360      ""                                          
C51        "Capacitor NP"     TopLayer    CAP_C_0805     65.8489      97.9380      360      ""                                          
J51        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 65.6990      88.1999      360      ""                                          
R41        Resistor           TopLayer    RES_C_0805     55.6923      97.9000      180      Resistor                                    
U41        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       53.4923      100.9000     90       "High-Precision Buffered Voltage Reference" 
C42        "Capacitor NP"     TopLayer    CAP_C_0805     55.6923      95.8000      0        ""                                          
C41        "Capacitor NP"     TopLayer    CAP_C_0805     51.2423      97.9380      0        ""                                          
J41        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 51.0924      88.1999      0        ""                                          
R31        Resistor           TopLayer    RES_C_0805     41.0856      97.9000      180      Resistor                                    
U31        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       38.8856      100.9000     90       "High-Precision Buffered Voltage Reference" 
C32        "Capacitor NP"     TopLayer    CAP_C_0805     41.0856      95.8000      0        ""                                          
C31        "Capacitor NP"     TopLayer    CAP_C_0805     36.6356      97.9380      0        ""                                          
J31        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 36.4858      88.1999      0        ""                                          
R21        Resistor           TopLayer    RES_C_0805     26.4790      97.9000      180      Resistor                                    
U21        "MCP1501 SOT-23-6" TopLayer    SOT-23-6       24.2790      100.9000     90       "High-Precision Buffered Voltage Reference" 
C22        "Capacitor NP"     TopLayer    CAP_C_0805     26.4790      95.8000      0        ""                                          
C21        "Capacitor NP"     TopLayer    CAP_C_0805     22.0290      97.9380      0        ""                                          
J21        "Header 1x4"       TopLayer    HDR_M_2.54_1x4 21.8792      88.1999      0        ""