4.2. ADC Calibration and Compensation¶
Certain aspects of the MCAF are sensitive to gain and offset variation. At this time of writing, only the motor phase current readings are compensated:
| Compensation topic | Calibration type | Comments |
|---|---|---|
| Phase current offset | Runtime, at startup | Phase currents are measured and filtered at startup, when PWM outputs are in a safe state, and currents are known to be zero. |
| Phase current gain | Not calibrated at present, reserved for future use by Self-Commissioning in motorBench® Development Suite, or other runtime methods | Includes compensation for cross-phase coupling. |
4.2.1. Implementation Notes¶
Since MCAF R3, all ADC calibration and compensation functionality is located in the adc_compensation module.
(In MCAF R1 and R2, some portions were located in the meas_curr module and others in the foc module.)
The currentCalibration field of MCAF_MOTOR_DATA contains four gain terms:
KaaKabKbaKbb
These represent a 2x2 gain matrix:
(4.1)\[\begin{bmatrix}
I_a \cr
I_b
\end{bmatrix}
=
\begin{bmatrix}
K_{aa} & K_{ab} \cr
K_{ba} & K_{bb}
\end{bmatrix}
\begin{bmatrix}
I_{a0} - I_{a,\text{ofs}} \cr
I_{b0} - I_{b,\text{ofs}}
\end{bmatrix}\]
or (more concisely)
(4.2)\[\mathbf{I}_{ab} \,=\, \mathbf{K}_\text{comp}(\mathbf{I}_{ab0} \,-\, \mathbf{I}_{ab,\text{ofs}})\]
This gain matrix is used to compensate for part-to-part variation and to correct for any board layout issues, such as those described in MCLV-2 Sense Resistors.
4.2.1.1. Modules¶
| Module | Files | Description | Comments |
|---|---|---|---|
parameters/adc_params |
parameters/adc_params.h |
ADC compensation parameters | |
adc_compensation |
adc_compensation.cadc_compensation.hadc_compensation_types.h |
ADC compensation including current offset calibration |