MEGA-1284P Xplained Example Application
Functions

usart.c File Reference

USART driver. More...

#include "usart.h"

Functions

uint8_t usart1_getchar (void)
 Function to get a char from the USART if it is ready.
int usart1_putchar (int c)
 Function to transmit a char using USART1 if it is ready.

Detailed Description

USART driver.

Copyright (C) 2011 Atmel Corporation. All rights reserved.

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines