MEGA-1284P Xplained Example Application
Defines

touch_qt_config.h File Reference

Go to the source code of this file.

Defines

#define QT_NUM_CHANNELS   16
#define QT_DELAY_CYCLES   1
#define SNS1   D
#define SNSK1   D
#define SNS2   C
#define SNSK2   B
#define _POWER_OPTIMIZATION_   0
#define _STATIC_PORT_PIN_CONF_   1
#define QTOUCH_SNS_PORT_COUNT   2
#define INTRABURST_1   0
#define INTRABURST_2   0
#define _QTOUCH_

Define Documentation

#define _POWER_OPTIMIZATION_   0
#define _QTOUCH_
#define _STATIC_PORT_PIN_CONF_   1
#define INTRABURST_1   0
#define INTRABURST_2   0
#define QT_DELAY_CYCLES   1
#define QT_NUM_CHANNELS   16
#define QTOUCH_SNS_PORT_COUNT   2
#define SNS1   D
#define SNS2   C
#define SNSK1   D
#define SNSK2   B
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines