|
MEGA-1284P Xplained Example Application
|
This example demonstrates some of the basic features of the MEGA-1284P Xplained kit. This includes sleep modes, reading the light sensor and the ntc sensor.
The example application have two main modes: demo mode or terminal mode. Please refer to the detailed description for more informaiton.
This software was written for the GNU GCC and IAR for AVR.
Other compilers may or may not work.
For further information, visit Atmel.
Support and FAQ: http://support.atmel.no/
1.7.3