Functions |
| uint8_t | usart1_getchar (void) |
| | Function to get a char from the USART if it is ready.
|
| int | usart1_putchar (int c) |
| | Function to transmit a char using USART1 if it is ready.
|
Detailed Description
The USART driver is used to send or receive characters using USART1.
Function Documentation
| uint8_t usart1_getchar |
( |
void |
| ) |
|
Function to get a char from the USART if it is ready.
- Return values:
-
| UDR1 | Returns USART1 data register |
| int usart1_putchar |
( |
int |
c | ) |
|
Function to transmit a char using USART1 if it is ready.
- Parameters:
-
| c | Variable used to transmit a character using USART1 |