MEGA-1284P Xplained Example Application

File List

Here is a list of all files with brief descriptions:
avr_compiler.h [code]This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture
init.cInitialization file used to init all I/O modules used in the example
init.h [code]Initialization file used to init all I/O modules used in the example
mega_1284p_xplained_example.cMEGA-1284P Xplained Example
mega_1284p_xplained_example.h [code]MEGA-1284P Xplained Example
touch_api.h [code]
touch_qt_config.h [code]
usart.cUSART driver
usart.h [code]USART driver header file
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines