MEGA-1284P Xplained Example Application

avr_compiler.h

Go to the documentation of this file.
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/
00045 #ifndef COMPILER_AVR_H
00046 #define COMPILER_AVR_H
00047 
00048 #ifndef F_CPU
00049 
00050 #define F_CPU 11059200UL
00051 #endif
00052 
00053 #include <stdint.h>
00054 #include <stdbool.h>
00055 #include <stdlib.h>
00056 #include <string.h>
00057 #include <stdio.h>
00058 
00060 #define AVR_ENTER_CRITICAL_REGION( ) uint8_t volatile saved_sreg = SREG; \
00061                                      cli();
00062 
00066 #define AVR_LEAVE_CRITICAL_REGION( ) SREG = saved_sreg;
00067 
00068 #if defined( __ICCAVR__ )
00069 
00070 #include <inavr.h>
00071 #include <ioavr.h>
00072 #include <intrinsics.h>
00073 #include <pgmspace.h>
00074 
00075 #ifndef __HAS_ELPM__
00076 #define _MEMATTR  __flash
00077 #else /* __HAS_ELPM__ */
00078 #define _MEMATTR  __farflash
00079 #endif /* __HAS_ELPM__ */
00080 
00091 #define delay_us( us )   ( __delay_cycles( ( F_CPU / 1000000UL ) * ( us ) ) )
00092 
00106 #define PRAGMA(x) _Pragma( #x )
00107 #define ISR(vec) PRAGMA( vector=vec ) __interrupt void handler_##vec(void)
00108 #define sei( ) (__enable_interrupt( ))
00109 #define cli( ) (__disable_interrupt( ))
00110 
00112 #define nop( ) (__no_operation())
00113 
00115 #define watchdog_reset( ) (__watchdog_reset( ))
00116 
00118 #define sleep_enter() __sleep()
00119 
00120 #define INLINE PRAGMA( inline=forced ) static
00121 
00122 #define FLASH_DECLARE(x) _MEMATTR x
00123 #define FLASH_STRING(x) ((_MEMATTR const char *)(x))
00124 #define FLASH_STRING_T  char const _MEMATTR *
00125 #define FLASH_BYTE_ARRAY_T uint8_t const _MEMATTR *
00126 #define PGM_READ_BYTE(x) *(x)
00127 #define PGM_READ_WORD(x) *(x)
00128 
00129 #define SHORTENUM 
00130 
00131 #elif defined( __GNUC__ )
00132 
00133 #include <avr/io.h>
00134 #include <avr/interrupt.h>
00135 #include <avr/pgmspace.h>
00136 #include <util/delay.h>
00137 #include <avr/sleep.h>
00138 
00139 
00141 #define sleep_enter() sleep_cpu()
00142 
00144 #define delay_us( us )   (_delay_us( us ))
00145 
00146 #define INLINE static inline
00147 
00149 #define nop()   do { __asm__ __volatile__ ("nop"); } while (0)
00150 
00151 #define MAIN_TASK_PROLOGUE int
00152 
00153 
00154 #define MAIN_TASK_EPILOGUE() return -1;
00155 
00156 #define SHORTENUM __attribute__ ((packed))
00157 
00158 #else
00159 #error Compiler not supported.
00160 #endif
00161 
00162 #endif
00163 
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines