****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions :

Libero SoC            --  Version: Libero SoC v2025.1
Softconsole           --  version: SoftConsole v2022.2
Board Revision        --  RT-PolarFire DEV Kit - REV 1.0

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************


   rtpf_an4229_df
    |
    |-- HW
    |---Programming_files
    |          |
    |          |--top.job
    |---FW
    |
    |---readme.txt
    


Programming_files
=================================
This folder consists the programming Job file for RTPF DEV Kit.


FW
=================================
This folder consists the softconsole application project.


HW
=================================
The folder contains the TCL scripts to create the libero project of this demo design .