*******************************************
       Libero SoC and IP Core VERSIONS
*******************************************

This design was tested with the following: 
Libero SoC    : v2025.1
Board         : RTG4 Development Kit Rev B
******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

rtg4_an5889_df
    |
    |
    |---PCIe_Drivers
    |
    |---GUI
    |      |
    |      |--PCIe Data Plane Demo Installer
    |	   
    |---Programming_Files
    |      |
    |      |--top.job
    |---HW
    |
    |---Readme.txt
    

PCIe_Drivers
======================================================================================================================
This folder consists the 64-bit OS based Host PC drivers for RTG4 PCIe Data Plane Demo using 2 Channel Fabric DMA demo.

GUI
========================================================================================================================
This folder consists the Host PC GUI installer to run the design.

Programming_Files
========================================================================================================================
This folder consists the programming Job file for RTG4 Development Kit .

HW
=======================================================================================================================
This folder contains the Tcl scripts used to create the demo design and generate the programming file.