****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions.

Libero SoC          --  Version: Libero SoC v2025.2
Softconsole Version -- v2022.2
FlashproExpress     --  Version: Libero SoC v2025.2
Board	            --  RTG4 Development Kit   - REV B

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************


   rtg4_an4947_df    
    |    
    |	   
    |---FW
    |	   
    |---GUI
    |
    |---Programming_file
    |
    |---HW
    |
    |---Readme.txt
    



GUI_Installer
===================================================================================================
This folder contains GUI installer to run the RTG4 MiV Bootloader demo. Instructions to run the GUI are provided 
in the Application note.

FW
=============================================================================================================
For reference, the final SoftConsole project for Mi-V application is provided under this folder. The design 
is created for RTG4150  Development Kit

Programming_Files
===================================================================================
This folder contains Programming file for this design.

HW
=======================================================================================
This folder contains tcl scripts to run this design.