################################################################################
# Automatically-generated file. Do not edit!
################################################################################

-include ../makefile.init

RM := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include miv_rv32_hal/subdir.mk
-include hal/subdir.mk
-include drivers/CoreUARTapb/subdir.mk
-include drivers/CoreSPI/subdir.mk
-include drivers/CoreGPIO/subdir.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
endif

-include ../makefile.defs

OPTIONAL_TOOL_DEPS := \
$(wildcard ../makefile.defs) \
$(wildcard ../makefile.init) \
$(wildcard ../makefile.targets) \


BUILD_ARTIFACT_NAME := miv-rv32im-ddr-application
BUILD_ARTIFACT_EXTENSION := elf
BUILD_ARTIFACT_PREFIX :=
BUILD_ARTIFACT := $(BUILD_ARTIFACT_PREFIX)$(BUILD_ARTIFACT_NAME)$(if $(BUILD_ARTIFACT_EXTENSION),.$(BUILD_ARTIFACT_EXTENSION),)

# Add inputs and outputs from these tool invocations to the build variables 
SECONDARY_FLASH += \
miv-rv32im-ddr-application.bin \

SECONDARY_LIST += \
miv-rv32im-ddr-application.lst \

SECONDARY_SIZE += \
miv-rv32im-ddr-application.siz \


# All Target
all:
	+@$(MAKE) --no-print-directory main-build && $(MAKE) --no-print-directory post-build

# Main-build Target
main-build: miv-rv32im-ddr-application.elf secondary-outputs

# Tool invocations
miv-rv32im-ddr-application.elf: $(OBJS) $(USER_OBJS) makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Building target: $@'
	@echo 'Invoking: GNU RISC-V Cross C Linker'
	riscv64-unknown-elf-gcc -march=rv32im -mabi=ilp32 -msmall-data-limit=8 -mno-save-restore -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections  -g3 -T "C:\2023\Microchip_Projects\Design_updates\2023.2\SoftConsole_updated\miv-rv32im-ddr-application\miv_rv32_hal\miv-rv32-ram.ld" -nostartfiles -Xlinker --gc-sections -Wl,-Map,"miv-rv32im-ddr-application.map" --specs=nano.specs -o "miv-rv32im-ddr-application.elf" $(OBJS) $(USER_OBJS) $(LIBS)
	@echo 'Finished building target: $@'
	@echo ' '

miv-rv32im-ddr-application.bin: miv-rv32im-ddr-application.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Flash Image'
	riscv64-unknown-elf-objcopy -O binary "miv-rv32im-ddr-application.elf"  "miv-rv32im-ddr-application.bin"
	@echo 'Finished building: $@'
	@echo ' '

miv-rv32im-ddr-application.lst: miv-rv32im-ddr-application.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Create Listing'
	riscv64-unknown-elf-objdump --source --all-headers --demangle --line-numbers --wide "miv-rv32im-ddr-application.elf" > "miv-rv32im-ddr-application.lst"
	@echo 'Finished building: $@'
	@echo ' '

miv-rv32im-ddr-application.siz: miv-rv32im-ddr-application.elf makefile objects.mk $(OPTIONAL_TOOL_DEPS)
	@echo 'Invoking: GNU RISC-V Cross Print Size'
	riscv64-unknown-elf-size --format=berkeley "miv-rv32im-ddr-application.elf"
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(OBJS)$(SECONDARY_FLASH)$(SECONDARY_LIST)$(SECONDARY_SIZE)$(ASM_DEPS)$(S_UPPER_DEPS)$(C_DEPS) miv-rv32im-ddr-application.elf
	-@echo ' '

post-build:
	-riscv64-unknown-elf-objcopy -O binary miv-rv32im-ddr-application.elf ddr_application.bin
	-@echo ' '

secondary-outputs: $(SECONDARY_FLASH) $(SECONDARY_LIST) $(SECONDARY_SIZE)

.PHONY: all clean dependents main-build post-build

-include ../makefile.targets