*******************************************
       Libero SoC and Board VERSIONS
*******************************************

This design was tested with the following: 

Libero SoC: 	v2025.1
Board: 		RTG4 Development Kit REV B


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


rtg4_an4751_df
    |
    |      
    |----HW      
    |
    |      
    |----Programming_files      
    |
    |
    |----Readme.txt (this file)
    
    

rtg4_an4751_df
==========================================
RTG4 SpaceWire App Note AN4751 (previously AC444) demo design files for 90MHz operation.
The design targets the RT4G150-CG1657 PROTO device on the RTG4-DEV-KIT.

HW
==========================================
This folder contains the Tcl scripts used to create the demo design and generate the programming file.  
Refer to the TCL_Script_readme.txt file in the HW folder for details about running the Tcl scripts.

Programming_files
==========================================
This folder contains the top.job programming file for the RTG4-DEV-KIT.