#####  START OF RAM REPORT  #####

#####  LSRAM REPORT  #####

INSTANTIATED     RTL_INSTANCE                                                                                    PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE                                                                                 DEPTH_X_WIDTH(A/B)     LOW-POWER_MODE     ECC     A_DOUT_PIPE_REG(EN/ARST/SRST)     B_DOUT_PIPE_REG(EN/ARST/SRST)     WRITE_MODE(A/B)      
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
YES              RAM_APB_BLK_0.RTG4TPSRAM_C0_0.RTG4TPSRAM_C0_0.RTG4TPSRAM_C0_RTG4TPSRAM_C0_0_RTG4TPSRAM_R0C0     NA                 NA                 RAM_APB_BLK_0.RTG4TPSRAM_C0_0.RTG4TPSRAM_C0_0.RTG4TPSRAM_C0_RTG4TPSRAM_C0_0_RTG4TPSRAM_R0C0     512X36_512X36          NA                 0       0(0/0/0)                          0(0/0/0)                          (NO_CHANGE/NO_CHANGE)
==================================================================================================================================================================================================================================================================================================================================================================================================

#####  URAM REPORT  #####

INSTANTIATED     RTL_INSTANCE     PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE     DEPTH_X_WIDTH     LOW-POWER_MODE     ECC     A_ADDR_REG(EN/ARST/SRST)     B_ADDR_REG(EN/ARST/SRST)     A_DATA_PIPE_REG(EN/ARST/SRST)     B_DATA_PIPE_REG(EN/ARST/SRST)
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
==================================================================================================================================================================================================================================================================

#####  END OF RAM REPORT  #####